Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Wall-mount cabinet secures and organizes 12U of 19-inch rack equipment up to 20.5 inches deep in harsh, dirty work environments with limited floor space, such as factories, construction areas, utility plants and warehouses.

  • Maximum load capacity of 200 lbs (90.7 kgs)
  • Protects against dirt, dust, drips and splashes
  • Swings away from wall on hinge for easy back-door access
  • Locking steel cabinet with built-in ventilation fans
  • Secures 12U of 19 in. rack equipment up to 20.5 in. deep
  • 2-year limited warranty

Overview

The SRW12USNEMA SmartRack 12U Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in harsh, dirty work environments with limited floor space, such as factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs and warehouses. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 lbs (90.7 kgs).

The SRW12USNEMA protects sensitive equipment against dirt, dust, lint, oil, drips and splashes. Its built-in air filter, louvered vents on the front door and side panels, sealed gasket around the door frames and brush strips around cable access points prevent dripping water, oil and airborne contaminants from getting inside. You can replace the air filter with standard, off-the-shelf furnace filters. Four high-performance intake fans built into the front door pull filtered air through the cabinet to keep your equipment cool.

The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. The reversible doors can open left or right. The doors and side panels lock securely to help prevent damage, tampering or theft. Convenient ports on the back door allow easy cable routing.

The SRW12USNEMA comes fully assembled and ready to mount to the wall. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to house equipment up to 20.5 inches deep, such as network switches and patch panels.

Features

Saves Valuable Workspace

  • Perfect for factories, construction areas, utility plants, power stations, transportation terminals, distribution hubs, warehouses and other harsh, dirty work environments where you need equipment to be secure, organized, out of the way and protected from environmental contaminants
  • Houses EIA-standard 19 in. rack equipment in 12U of space
  • Maximum load capacity of 200 lbs (90.7 kgs)


Superior Protection

  • Built-in air filter, louvered vents and sealing door gaskets keep out dirt, dust, lint, oil, drips and splashes
  • Removable air filter can be replaced with standard, off-the-shelf furnace filters
  • Built-in high-performance door fans plug into standard NEMA 5-15R outlet (6 ft. power cord included)
  • Sealed cable ports maintain dust and moisture resistance


Hinged Cabinet for Convenient Access

  • Swings away from the wall to allow easy back-door access to equipment and cabling during installation and maintenance
  • Reversible doors can open left or right to accommodate various rack configurations


Keeps Important Equipment Secure

  • Side panels and doors lock securely to help prevent damage, tampering or theft
  • Vented panels and built-in fans provide generous airflow to keep equipment cool
  • Convenient ports with removable covers and protective brush strips allow cable routing through rear door


Easy Enclosure and Equipment Installation

  • Ships fully assembled for quick installation
  • Ready to mount to the wall
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 20.5 in. deep, such as network switches and patch panels
  • Rails support square-hole or 12-24 threaded-hole mounting
  • Rack spaces numbered for easy reference


Meets Payment Card Industry Standards

  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRW12USNEMA SmartRack 12U Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (20) M6 screws
  • (20) M6 cage nuts
  • (20) M6 washers
  • Dust filter
  • AC power cord, 6 ft.
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332168016
Device CompatibilityPatch Panel; Network Switch; UPS
Rack TypeSmall Enclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
PHYSICAL
ColorBlack
Rack Height  12U
Rack DepthShallow
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)20.5
Minimum Device Depth (in.)3
Shipping Dimensions (hwd / in.)28.00 x 26.00 x 29.00
Shipping Weight (lbs.)90.00
Unit Dimensions (hwd / in.)25.000 x 23.630 x 21.600
Unit Weight (lbs.)60
Weight Capacity - Stationary (lbs.)200
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and Back door frames
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet SRXFAN3U SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Accessories

  Model Number Description
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces SR1UPANEL50 SR1UPANEL50 SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.