SmartRack 12U Server-Depth Wall-Mount Rack Enclosure Cabinet, Hinged Back
- Maximum load capacity of 250 lbs (113.4 kgs)
- Swings away from wall on hinge for easy back-door access
- Locking steel cabinet vented at sides, front, top and bottom
- Flow-through ventilation keeps equipment cool
- Secures 12U of 19 in. rack equipment up to 32.5 in. deep
- 5-year limited warranty
Overview
The cabinet swings away from the wall on a sturdy hinge, allowing easy back-door access to equipment and cabling during installation and maintenance. The doors and side panels lock securely to help prevent damage, tampering or theft. The front, top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible doors can open left or right by rotating the cabinet 180° before mounting. Convenient top and bottom ports allow easy cable routing.
The SRW12US33 comes fully assembled and ready to mount to the wall, or use Tripp Lite's optional SRCASTER rolling caster kit to make it a mobile rack. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 32.5 inches deep, such as 1U servers, UPS systems, battery packs, network switches and patch panels.
Features
- Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses deep EIA-standard 19 in. rack equipment in 12U of space
- Maximum load capacity of 250 lbs (113.4 kgs)
Hinged Cabinet for Convenient Access
- Swings away from the wall to allow easy back-door access to equipment and cabling during installation and maintenance
- Rotate cabinet 180° before mounting to open reversible doors left or right
Keeps Important Equipment Secure
- Side panels and doors lock securely to help prevent damage, tampering or theft
- Vented panels allow generous airflow that keeps equipment cool
- Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
- Ships fully assembled for quick installation
- Mounts to wall or rolls on floor with Tripp Lite's optional SRCASTER caster kit
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 32.5 in. deep, such as 1U servers, UPS systems, battery packs, network switches and patch panels
- Rails support square-hole or 12-24 threaded-hole mounting
- Rack spaces numbered for easy reference
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332156044 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Enclosure |
PHYSICAL
Color | Black |
Factory Preset Rack Depth (in.) | 25.99 |
Maximum Device Depth (in.) | 32.5 |
Minimum Device Depth (in.) | 3 |
Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
Rack Height | 12U |
Shipping Dimensions (hwd / in.) | 30.20 x 26.10 x 36.06 |
Shipping Weight (lbs.) | 110.60 |
Unit Dimensions (hwd / in.) | 25 x 23.63 x 33.5 |
Unit Weight (lbs.) | 100 |
Weight Capacity - Stationary (lbs.) | 250 |
Rack Depth | Mid |
Number of Vertical Mounting Rails | 4 |
SPECIAL FEATURES
Grounding Lug | Front and Back door frames |
STANDARDS & COMPLIANCE
Approvals | EIA-310-D, IEC 60297-3-100, IP20 Protection Rating, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SRW12US33 model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Gigabit Ethernet Switches
Model Number | Description | |
---|---|---|
![]() |
NSS-G24D2P24 | 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU |
![]() |
NSU-G16 | 16-Port Gigabit Ethernet Switch with 8 Outlet PDU |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UPANEL50 | 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces |
![]() |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers |
![]() |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
![]() |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) |
![]() |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) |
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
![]() |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Rack Cooling Accessories
Model Number | Description | |
---|---|---|
![]() |
SR1UPANEL10 | 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover |
![]() |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover |
![]() |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
![]() |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Useful Web Pages
Product Videos
- Wall-Mount Rack Cabinets
https://www.tripplite.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Enclosures
https://www.tripplite.com/video/wall-mount-rack-enclosures/96513 - SRW12US33 12U Extended-Depth Wall-Mount Rack Enclosure
https://www.tripplite.com/video/srw12us33-12u-extended-depth-wall-mount-rack-enclosure/61541 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://www.tripplite.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.