Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet

Model Number: SRW6U


Wall-mount cabinet secures and organizes 6U of 19-inch rack equipment in network closets, classrooms and other locations with limited floor space. Houses network switches and patch panels up to 16.5 inches deep.
  • Maximum load capacity of 200 lb.
  • Locking steel cabinet vented at sides, front, top and bottom
  • Flow-through ventilation keeps equipment cool
  • Secures 6U of 19 in. rack equipment up to 16.5 in. deep
  • Mounts to wall or rolls on floor (with optional SRCASTER)
  • 5-year limited warranty

Overview

The SRW6U SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds.

The side panels and front door lock securely to help prevent damage, tampering or theft. The front, top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right by rotating the cabinet 180° before mounting. Convenient top and bottom ports allow easy cable routing.

The SRW6U comes fully assembled and ready to mount to the wall, or use Tripp Lite’s optional SRCASTER rolling caster kit to make it a mobile rack. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 16.5 inches deep, such as network switches and patch panels.

Features

Saves Valuable Workspace
  • Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
  • Houses EIA-standard 19 in. rack equipment in 6U of space
  • Maximum load capacity of 200 lb.

Keeps Important Equipment Secure
  • Side panels and front door lock securely to help prevent damage, tampering or theft
  • Vented panels allow generous airflow that keeps equipment cool
  • Rotate cabinet 180° before mounting to open reversible front door left or right
  • Convenient ports with removable covers allow cable routing through top and bottom

Easy Enclosure and Equipment Installation
  • Ships fully assembled for quick installation
  • Mounts to wall or rolls on floor with Tripp Lite’s optional SRCASTER caster kit
  • Wall-mounting holes spaced 16 in. apart for standard wall stud placement
  • Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 16.5 in. deep, such as network switches and patch panels
  • Rails support square-hole or 12-24 threaded-hole mounting
  • Rack spaces numbered for easy reference

Meets Payment Card Industry Standards
  • Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SRW6U SmartRack 6U Low-Profile Switch-Depth Wall-Mount Rack Enclosure Cabinet
  • (12) M6 screws
  • (12) M6 cage nuts
  • (12) M6 cup washers
  • (12) 12-24 screws
  • Removable mounting plate
  • (3) Mounting plate screws
  • (2) Keys
  • Owner’s manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332154651
Rack TypeEnclosure
PHYSICAL
Cable Access Hole Measurement (inches)9.812 x 2.35 (l x w)
ColorBlack
Maximum Device Depth (in.)16.5
Minimum Device Depth (in.)3
Rack Height6U
Shipping Dimensions (hwd / in.)17.50 x 20.60 x 26.40
Shipping Weight (lbs.)34.00
Unit Dimensions (hwd / in.)14.5 x 23.63 x 17.5
Unit Weight (lbs.)29
Weight Capacity - Stationary (lbs.)200
Rack DepthShallow
SPECIAL FEATURES
Grounding LugFront and Back door frames
CERTIFICATIONS
CertificationsUL/CSA 60950-1, EIA-310-E; IP20 Protection Rating
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

The SRW6U comes with a mounting plate, but it does not include fasteners.
A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Wall Mount Rack Cabinets feature adjustable mounting depths with minimums of either 3 or 17 inches and maximums of 16.5, 20.5 or 32.5 inches. To determine the maximum depth you need, measure the depth of your equipment and add 3 inches to allow space for cabling. A cabinet with a maximum depth of 20.5 inches will accommodate equipment with a maximum depth of 17.5 inches.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
NEMA (National Electrical Manufacturers Association) identifies enclosures with a number to represent their specific protection qualities. For a full explanation of NEMA rack enclosure ratings, click here
See All

Additional FAQs may be available on the SRW6U model support page.

Accessories

UPS Accessories
  Model Number Description
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Gigabit Ethernet Switches
  Model Number Description
NSS-G24D2P24 | Gigabit Ethernet Switches NSS-G24D2P24 24 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 240W; 2 Dedicated SFP Gigabit Slots, 52 Gbps, 12-Outlet 120V PDU
NSU-G16 | Gigabit Ethernet Switches NSU-G16 16-Port Gigabit Ethernet Switch with 8 Outlet PDU
Rack Cooling Equipment
  Model Number Description
SRFANWM | Rack Cooling Equipment SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
Rack Accessories
  Model Number Description
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCASTER | Rack Accessories SRCASTER SmartRack Rolling Caster Kit, 4 pack
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
SRSHELF2P1U | Rack Accessories SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lb / 18 kg capacity; 12-in. / 305 mm depth.)

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SRW6U

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.