Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

42U SmartRack Wide Standard-Depth Rack Enclosure Cabinet with Doors and Side Panels

Model Number: SR42UBWD


  • 42U SmartRack enclosure with doors and side panels
  • 4 interior vertical posts with unthreaded square hole openings
  • 30" (750mm) width for optimizing airflow through cabinet
  • Standard 42" (1050mm) depth
  • Ships fully assembled
  • Massive front to rear ventilation capacity
  • 3000 lb stationary / 2250 lb rolling load capacity
  • Locking, removable, reversible front and rear doors
  • Locking, removable side panels keyed alike with doors
  • Rolls through standard 7 foot doorway
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

A WIDE version of our standard 42U SmartRack. This enclosure is 750mm wide (30") compared to the standard 600mm wide (24"). This extra width allows for high density equipment installations. It allows cable management and PDU mounting off to the sides of the rack in order to keep these items out of the airflow for proper cooling. All features from the standard SmartRacks carry over to these wide racks to allow cross usage of accessories.

Features

  • Ships fully assembled for rapid deployment and roll into place on heavy-duty pre-installed casters.
  • Front and rear sets of equipment mounting rails adjust in 1/4" increments. Adjustment is quick and convenient. The easy-view depth index ensures consistent rail placement without requiring time-consuming measurements.
  • Toolless accessory mounting rails (2 rails per enclosure) include slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each rail can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Enclosure includes mounting hardware of 50 pieces of M6 cage nuts and 50 pieces of M6 screws
  • Textured powder coat finish for tough resistance to environmental concerns such as deployment in warehouses.
  • Massive front to rear ventilation capacity. 65+% open space in door perforation pattern meets or exceeds server manufacturer requirements.
  • Maximum usable internal depth of 37 inches/94 cm (front to rear rail).
  • Weight ratings of 3000 lb stationary and 2250 lb rolling.
  • Front door is locking, reversible and removable.
  • Rear doors are locking and reversible. Split rear door design reduces clearance requirements for service entry allowing the enclosure to be placed closer to a wall.
  • Locking removable side panels are 'half size' to make them smaller and lighter improving ease of installation and servicing. Two side panels per side (4 panels total). Side panels are keyed alike to the front and rear doors.
  • Built in baying tabs allow enclosures to be combined securely in rows. Center-to-center width can be set at 750mm or 30".
  • Casters are pre-installed and support a rolling load capacity of 2250 lbs, allowing the enclosures to be pre-configured and rolled to the final installation location. Casters are removable.
  • Leveling feet extend to allow enclosure to be positioned on uneven floors. Levelers are removable.
  • Compact design allows the enclosure to roll through standard height commercial doorways.
  • Convenient grounding system. All components are grounded to the enclosure frame which includes multiple connections for facility ground. Front and rear doors include quick-release ground wires.
  • Open bottom for cable access.
  • Top panel has generous cable access holes. Panel can be removed toollessly in seconds without having to disconnect cables first.
  • Included stabilizing brackets are used for shipment and can be reattached at the bottom of the enclosure frame on the inside or outside of the rack.
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance
  • Compatibility with airflow optimization accessories as well as cable management accessories.

Package Includes

  • SR42UBWD Rack Enclosure
  • (4) Side panels
  • (4) Side panel locks
  • (2) Door & side panel keys
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • Owner's Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332150639
Rack TypeEnclosure
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)27.75
Maximum Device Depth (in.)37
Minimum Device Depth (in.)4
Rack Height42U
Shipping Dimensions (hwd / in.)78.00 x 30.50 x 43.00
Shipping Weight (lbs.)365.00
Unit Dimensions (hwd / in.)78.5 x 29.53 x 43
Unit Weight (lbs.)315
Weight Capacity - Rolling (lbs.)2250
Weight Capacity - Stationary (lbs.)3000
Rack DepthStandard
SPECIAL FEATURES
Grounding LugFront and Back door frames
Built-in Cable ManagementYes
Extra WideYes
CERTIFICATIONS
CertificationsUL60950; RoHS; CE; IP20 Protection Rating
ApprovalsEIA/ECA-310-E
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

Yes. The SR42UBWD can be taken apart.
A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR42UBWD model support page.

Accessories

UPS Accessories
  Model Number Description
4POSTRAILKIT | UPS Accessories 4POSTRAILKIT 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems
UPSHDEARKIT | UPS Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRVRTRAIL23 | Cable Management SRVRTRAIL23 SmartRack 23 in. Wide Mounting Rail Kit
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLEDUCTVRT | Cable Management SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLELADDER | Cable Management SRCABLELADDER SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
SRCABLERINGVRT | Cable Management SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SRCABLETRAY | Cable Management SRCABLETRAY SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation
SRCABLETRAYEXP | Cable Management SRCABLETRAYEXP SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY
SRCABLEVRT3 | Cable Management SRCABLEVRT3 SmartRack 3 in. Wide High Capacity Vertical Cable Manager - Double finger duct
Rack Cooling Equipment
  Model Number Description
SRFAN3U | Rack Cooling Equipment SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
SRXFAN3U | Rack Cooling Equipment SRXFAN3U SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet
Rack Cooling Accessories
  Model Number Description
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
Rack Accessories
  Model Number Description
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
4POSTRAILKIT1U | Rack Accessories 4POSTRAILKIT1U 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSL | Rack Accessories SRSHELF4PSL SmartRack Standard Sliding Shelf (50 lb/23 kg capacity; 28.3 in/719 mm depth)
SRSTABILIZE | Rack Accessories SRSTABILIZE SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
SRCAGENUT5MM | Rack Accessories SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SRCAGENUTS | Rack Accessories SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SRCAGENUTS1224 | Rack Accessories SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SRCASTERHDKIT | Rack Accessories SRCASTERHDKIT SmartRack Heavy-Duty Rolling Caster Kit, 4 pack
SRCOMBO | Rack Accessories SRCOMBO SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key
SRBOLTDOWN | Rack Accessories SRBOLTDOWN SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor
UPSHDEARKIT | Rack Accessories UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.