Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack 42U NEMA 12 (IP54) Standard-Depth Rack Enclosure Cabinet for Harsh Environments

Model Number: SR42UBEIS


Protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure, including falling dirt, dust, drips and splashes. Ideal for use in factories, construction areas, utility plants, warehouses and other areas high in moisture, dust and debris.
  • NEMA 12 (IP54) Protection Rating: Sealed, locking cabinet protects against dust, dirt, drips and splashes
  • Heavy-duty, torsion-resistant construction withstands jolts and vibrations in harsh working environments
  • Self-Sealing Cable Ports: Permit cable access while maintaining dust and moisture resistance
  • Louvered Doors with Sealing Gaskets: Keep out drips, splashing water and falling debris
  • Built-in Dust Filters: Are easy to remove and replace with standard off-the-shelf furnace filters
  • 12 High-Performance Fans: Maintain ample airflow to keep equipment cool
  • 2-year limited warranty

Overview

The SmartRack 42U NEMA 12 (IP54) Standard-Depth Rack Enclosure Cabinet protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure, including falling dirt, dust, drips and splashes. It is ideal for use in factories, construction areas, utility plants, warehouses and other areas high in moisture, dust and debris. The enclosure has a NEMA 12 protection rating, which is equivalent to IP54. That means it can protect your equipment from falling dirt, dust, drips, splashes and accidental contact with personnel. The front and rear doors have ventilating louvers instead of open mesh. They also have a sealing gasket around the door frames. On the front door there are built-in dust filters. The filters are removable and they can be replaced with standard furnace filters - they're simple, inexpensive and effective. To compensate for the added air resistance of the filters, there are 12 large, high performance fans to the rear door. The fans pull air through the enclosure, from front to rear. The roof of the enclosure is sealed with a cap that keeps drips and falling dirt from getting inside the enclosure. Since the doors and top are sealed, cable access is provided through 6 cable ports - 2 in the roof, 2 below the rear door, and 2 in the unit floor. They allow cables to pass through, but they block the area around the cables maintaining the NEMA 12 protection. The enclosure may be subjected to extreme vibrations and movements produced by vehicles and machinery. The heavy-duty steel frame supports up to 3000 pounds. The large-diameter industrial casters also support up to 3000 pounds, which means you can move the enclosure fully loaded. This is useful where you can install all your equipment in a clean environment, close the enclosure and wheel it to the dirty environment with all your equipment already protected. After the enclosure is in place, the levelers allow you to compensate for minor floor variations and make sure everything is stable. If you need to build a data center in the middle of your factory floor, you can do it with this enclosure. It's perfect for locations like factories, power stations, construction areas, shipping facilities, warehouses, processing plants, transport hubs and anywhere you need to protect equipment in a harsh working environment.

Features

  • NEMA 12(IP54) protection rating allowing protection from falling dirt, dust, drips, splashes and accidental contact with personnel.
  • Can withstand extreme movement and vibrations of heavy machinery and vehicles
  • Heavy duty steel frame supports 3000lbs
  • Large diameter industrial casters supports 3000lbs which allows the enclosure to be moved fully loaded.
  • Front and rear doors have ventilating louvers and a sealing gasket around the door frames.
  • Built-in removable dust filters that can be replaced with standard furnace filters.
  • 12 large, high-performance fans in rear door that pull air through the enclosure, from front to rear.
  • 6 cable ports allow cable access while maintaining dust and moisture resistance.
  • Accommodates all standard 19-inch rackmount equipment.
  • Ships fully assembled for rapid deployment.
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) Compliance

Package Includes

  • SmartRack 42U NEMA 12 (IP54) Standard-Depth Rack Enclosure Cabinet
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys for door and side panels
  • (50) M6 screws
  • (50) M6 cage nuts
  • (50) M6 washers
  • (2) Air filter
  • (3) AC power cords
  • Owner's Manual
PCI compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332159298
Rack TypeEnclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug FeaturesNEMA 5-15P
Input Cord Length (ft.)6
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)27.75
Maximum Device Depth (in.)37
Minimum Device Depth (in.)4
Rack Height42U
Shipping Dimensions (hwd / in.)86.00 x 45.00 x 25.50
Shipping Weight (lbs.)352.00
Unit Dimensions (hwd / in.)79.8 x 23.63 x 43
Unit Weight (lbs.)310
Weight Capacity - Rolling (lbs.)3000
Weight Capacity - Stationary (lbs.)3000
Rack DepthStandard
ENVIRONMENTAL
Audible Noise59.8 dBA @ 3 METERS
SPECIAL FEATURES
Built-in Cable ManagementYes
CERTIFICATIONS
CertificationsEIA/ECA-310-E and IP54 Standards, RoHS
ApprovalsRoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here

Additional FAQs may be available on the SR42UBEIS model support page.

Accessories

Management Hardware
  Model Number Description
SRSWITCH | Management Hardware SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Cable Management
  Model Number Description
SRCABLEDUCTVRT | Cable Management SRCABLEDUCTVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting
SRCABLERINGVRT | Cable Management SRCABLERINGVRT SmartRack 6-ft. (1.8 m) Vertical Cable Manager - Flexible ring type & toolless mounting
SRVRTBAR | Cable Management SRVRTBAR SmartRack 42U Vertical Cable Management Bars
SRCABLEDUCT1U | Cable Management SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SRCABLERING1U | Cable Management SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SRCABLERING2U | Cable Management SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Rack Cooling Accessories
  Model Number Description
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL200 | Rack Cooling Accessories SR1UPANEL200 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SR1UPANEL50 | Rack Cooling Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
Rack Accessories
  Model Number Description
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces
SR1UPANEL200 | Rack Accessories SR1UPANEL200 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces
SR1UPANEL50 | Rack Accessories SR1UPANEL50 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces
SRVRTBAR | Rack Accessories SRVRTBAR SmartRack 42U Vertical Cable Management Bars
SRSHELF2P | Rack Accessories SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lb / 27 kg capacity; 18-in. / 457 mm depth.)
SRSHELF4PHD | Rack Accessories SRSHELF4PHD SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)
SRSHELF4PKYBD | Rack Accessories SRSHELF4PKYBD SmartRack Keyboard Shelf (25 lb/11 kg capacity; 16 in / 406 mm depth)
SRSHELF4PSLHD | Rack Accessories SRSHELF4PSLHD SmartRack Heavy-Duty Sliding Shelf (200 lb/91 kg capacity; 28.3 in/719 mm depth.)
SRCOMBO | Rack Accessories SRCOMBO SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.