Part Number: SRW12U13
Wall-mount cabinet secures and organizes 12U of 19-inch rack equipment in network closets, classrooms and other locations with limited floor space. Houses patch panels and shallow network switches up to 12.75 inches deep.
- Maximum load capacity of 200 lbs (90.7 kgs)
- Locking steel cabinet vented at sides, front, top and bottom
- Flow-through ventilation keeps equipment cool
- Secures 12U of 19 in. rack equipment up to 12.75 in. deep
- Mounts to wall or rolls on floor (with optional SRCASTER)
- 5-year limited warranty
Overview
The SRW12U13 SmartRack® 12U Low-Profile Patch-Depth Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, back offices, classrooms and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 200 pounds (90.7 kilograms).
The side panels and front door lock securely to help prevent damage, tampering or theft. The front, top, bottom and removable side panels are vented, which allows air to flow freely and keep equipment cool. The reversible front door can open left or right by rotating the cabinet 180° before mounting. Convenient top and bottom ports allow easy cable routing.
The SRW12U13 comes fully assembled and ready to mount to the wall, or use the optional SRCASTER rolling caster kit (sold separately) to make it a mobile rack. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments to accommodate equipment up to 12.75 inches deep, such as patch panels and shallow network switches.
Features
- Perfect for network wiring closets, retail locations, back offices, classrooms and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 12U of space
- Maximum load capacity of 200 pounds (90.7 kg)
Keeps Important Equipment Secure
- Side panels and front door lock securely to help prevent damage, tampering or theft
- Vented panels allow generous airflow that keeps equipment cool
- Rotate cabinet 180° before mounting to open reversible front door left or right
- Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
- Ships fully assembled for quick installation
- Mounts to wall or rolls on floor with optional SRCASTER caster kit
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails adjust in 7/8 in. increments to accommodate equipment up to 12.75 in. deep, such as patch panels and shallow network switches
- Rails support square-hole or 12-24 threaded-hole mounting
- Rack spaces numbered for easy reference
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332177957 |
Device Compatibility | Patch Panel |
Rack Type | Small Enclosure |
PHYSICAL
Color | Black |
Rack Height | 12U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 12.75 |
Cable Access Hole Measurement (inches) | 9.812 x 2.35 (l x w) |
Shipping Dimensions (hwd / in.) | 15.75 x 25.60 x 27.56 |
Shipping Weight (lbs.) | 38.00 |
Unit Dimensions (hwd / in.) | 25.080 x 23.620 x 13.000 |
Unit Weight (lbs.) | 38 |
Weight Capacity - Stationary (lbs.) | 200 |
Number of Vertical Mounting Rails | 2 |
FEATURES & SPECIFICATIONS
Grounding Details | Front door frame |
STANDARDS & COMPLIANCE
Product Certifications | UL 60950-1 |
Product Compliance | RoHS; EIA/ECA-310-E; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Network Switches
Model Number | Description | |
---|---|---|
NGS8C2POE | 8 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed PoE+ Switch, 140W, 2 Dedicated Gigabit SFP Slots, 20 Gbps, Web Interface |
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://tripplite.eaton.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images