Part Number: SRW12UHD
Wall-mount cabinet secures and organizes 12U of 19-inch rack equipment in network wiring closets and other locations with limited floor space. Houses servers up to 32.5 inches deep, but extends less than 25 inches from wall.
- Maximum load capacity of 500 lbs (226.8 kgs)
- Locking steel cabinet vented at sides, top and bottom
- Flow-through ventilation keeps equipment cool
- Secures 12U of 19 in. rack equipment up to 32.5 in. deep
- 5-year limited warranty
Overview
The SRW12UHD SmartRack 12U Heavy-Duty Low-Profile Server-Depth Side-Mount Wall-Mount Rack Enclosure Cabinet is designed to house EIA-standard 19-inch rack equipment in network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way. Constructed from heavy-duty steel with a durable black powder-coated finish, the cabinet has a maximum load capacity of 500 lbs (226.8 kgs).
Because the low-profile cabinet mounts sideways, it extends less than 25 inches from the wall while housing equipment up to 32.5 inches deep, including 1U servers, UPS systems, battery packs, network switches and patch panels.
The removable front panel and side doors lock securely to help prevent damage, tampering or theft. The top, bottom and sides are vented, which allows air to flow freely and keep equipment cool. Convenient top and bottom ports allow easy cable routing.
The SRW12UHD comes fully assembled and ready to mount to the wall. Square and 12-24 threaded mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails adjust in 7/8-inch increments.
Features
- Perfect for network wiring closets, retail locations, classrooms, back offices and other areas with limited floor space where you need equipment to be secure, organized and out of the way
- Houses EIA-standard 19 in. rack equipment in 12U of space
- Extends less than 25 in. from the wall while housing 1U servers, UPS systems, battery packs, network switches and patch panels up to 32.5 in. deep
- Maximum load capacity of 500 lbs (226.8 kgs)
Keeps Important Equipment Secure
- Sides and front lock securely to help prevent damage, tampering or theft
- Vented panels allow generous airflow that keeps equipment cool
- Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
- Ships fully assembled for quick installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails adjust in 7/8 in. increments
- Rails support square-hole or 12-24 threaded-hole mounting
- Rack spaces numbered for easy reference
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
UPC Code | 037332183323 |
Device Compatibility | Patch Panel; Network Switch; UPS; Server |
Rack Type | Small Enclosure |
PHYSICAL
Color | Black |
Rack Height | 12U |
Rack Depth | Mid |
EIA Mounting Rails | Square holes / 12-24 threaded holes |
Maximum Device Depth (in.) | 32.5 |
Minimum Device Depth (in.) | 3 |
Shipping Dimensions (hwd / in.) | 32.09 x 25.79 x 37.20 |
Shipping Weight (lbs.) | 130.00 |
Unit Dimensions (hwd / in.) | 26.460 x 24.770 x 36.220 |
Unit Weight (lbs.) | 101.4 |
Weight Capacity - Stationary (lbs.) | 500 |
Number of Vertical Mounting Rails | 4 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
Model Number | Description | |
---|---|---|
SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug | |
SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
Model Number | Description | |
---|---|---|
SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
Model Number | Description | |
---|---|---|
4POSTRAILKIT | 4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems | |
4POSTRAILKIT1U | SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit | |
4POSTRAILKITHD | SmartRack Mounting Rail Kit - enables 4-Post Rackmount Installation of select UPS Systems | |
SR1UPANEL10 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces | |
SR1UPANEL200 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 200 pieces | |
SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
SRSCREWS | SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws | |
SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) | |
SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) | |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall-Mount Rack Enclosures
https://tripplite.eaton.com/video/wall-mount-rack-enclosures/96513 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://tripplite.eaton.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images