Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 12U Mid-Depth Small Rack Enclosure for Harsh Environments


Protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure. Ideal for use in factories, construction areas, utility plants, warehouses and other areas with limited space that are high in moisture, dust and debris. Fully compliant to IP54 standards.

  • Built-In Dust Filter: Protects against airborne particles and easily replaced with standard off-the-shelf furnace filters
  • Heavy-Duty Construction: Withstands jolts and vibrations in harsh working environments
  • Louvered Door: Keeps out drips, splashing water and falling debris
  • 4 High-Performance Fans: Maintain ample airflow to keep equipment cool
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR12UBFFD

Have a Question?
Contact Us

Overview

This SmartRack 12U Mid-Depth Rack Enclosure Cabinet protects sensitive electronic equipment from harsh conditions that would overwhelm a typical rack enclosure. It is deal for use in factories, construction areas, utility plants, warehouses and other areas with limited space that are high in moisture, dust and debris. It can protect your equipment from falling dirt, dust, drips, splashes and accidental contact with personnel. On the front door there is a built-in dust filter. The filter is removable and can be replaced with standard furnace filters - they're simple, inexpensive and effective. To compensate for the added air resistance of the filters, there are 4 large, high performance intake fans in the front door. The fans pull air through the enclosure, from front to side. Adjustable rack rails with square mounting holes accommodate up to 12U of standard 19" rackmount equipment. Supports up to 1000 lbs (453.6 kgs) of equipment.

Features

  • 12U floor enclosure
  • Protection from falling dirt, dust, drips, splashes and accidental contact with personnel
  • Adjustable mounting depths from 3" to 32.5" inches
  • Front door has ventilating louvers
  • Built-in removable dust filter that can be replaced with standard furnace filters (20" x 24" x 1")
  • 4 large, high-performance fans in front door that pull air through the enclosure, from front to rear
  • 2 cable ports allow cable access while maintaining dust and moisture resistance
  • Locking, reversible front door
  • Locking, removable solid side panels
  • Fully assembled for quick installation
  • Meets all enclosure requirements towards PCI DSS (Payment Card Industry Data Security Standard) compliance

Package Includes

  • SmartRack 12U Mid-Depth Rack Enclosure Cabinet
  • (36) M6 cagenuts
  • (36) M6 screws
  • (36) Washers
  • (2) Keys
  • (1) Removable/Replaceable dust filter
  • (4) Casters
  • (4) Leveling feet
  • (1) C13 to NEMA 5-15 power cord, 10-ft. (3.05 m)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183439
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeEnclosure
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V 50/60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
PHYSICAL
ColorBlack
Factory Preset Rack Depth (in.)10.42
Maximum Device Depth (in.)32.5
Minimum Device Depth (in.)3
Rack Height12U
Shipping Dimensions (hwd / in.)30.90 x 25.00 x 39.80
Shipping Weight (lbs.)134.00
Unit Dimensions (hwd / in.)25.2 x 23.6 x 38.5
Unit Weight (lbs.)96
Weight Capacity - Rolling (lbs.)1000
Weight Capacity - Stationary (lbs.)1000
Rack DepthMid
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding LugFront and back door frames
Built-in Cable ManagementYes
STANDARDS & COMPLIANCE
ApprovalsEIA-310-E, IEC 60297-3-100, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SR12UBFFD model support page.

Related Products

UPS Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories

  Model Number Description
SmartRack Square Hole Hardware Kit with 50 M5 screws and washers SRCAGENUT5MM SRCAGENUT5MM SmartRack Square Hole Hardware Kit with 50 M5 screws and washers
SmartRack Square Hole Hardware Kit with 50 M6 screws and washers SRCAGENUTS SRCAGENUTS SmartRack Square Hole Hardware Kit with 50 M6 screws and washers
SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers SRCAGENUTS1224 SRCAGENUTS1224 SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.)
SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm depth) SRSHELF2P1UTM SRSHELF2P1UTM SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm depth)
SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI SRSWITCH SRSWITCH SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

Rack Cooling Accessories

  Model Number Description
1U Blanking Panel Kit, Toolless-Mounting, 10 pieces SR1UPANEL10 SR1UPANEL10 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.