Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications

Model Number: SUBB130


  • Circuit breaker for SUDC208VP distribution cabinet applications
  • Single Phase Cutler Hammer 120V 30A Single Pole
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Cutler Hammer single phase 120V 30A single pole circuit breaker for use with Tripp Lite SUDC208VP rack distribution cabinet applications

Features

  • Cutler Hammer single phase 120V 30A single pole circuit breaker
  • For use with Tripp Lite SUDC208VP rack distribution cabinet applications

Specifications

OVERVIEW
UPC Code037332177223
INPUT
Rated input current (Maximum Load)30A
Nominal Input Voltage(s) Supported120V AC
PHYSICAL
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.75
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)3.25 x 3.25 x .75
Unit Weight (lbs.).225
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUBB130

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.