Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

208V 3-Phase Whip in 10 ft length with L21-30R output for 3-Phase Distribution Cabinet Applications

Model Number: SUWL2130C-10


  • 208V three phase whip distribution cabinet accessory
  • 10 ft. length with 3 ft. removed outer jacket
  • 5 conductor 10AWG stranded wire
  • L21-30R outlet (208V 3PH 30A)
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

208V three phase whip with L21-30R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 10 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB330 circuit breaker in SUDC208V series 3 phase distribution racks. L21-30R outlet is compatible with 208V loads and Power Distribution Units (PDUs) supporting a L21-30P plug-in connection.

Features

  • 208V three phase whip with L21-30R outlet
  • Distributes power from 3 phase distribution cabinet to critical equipment racks
  • 10 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB330 circuit breaker in SUDC208V series 3 phase distribution racks
  • L21-30R outlet is compatible with 208V loads and Power Distribution Units (PDUs) supporting a L21-30P plug-in connection
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176288
OUTPUT
PDU Recommendation NotesCompatible with all PDU brands fitted with a L21-30P (208V 3PH 30A) input plug, including Tripp Lite  PDU3MV6L2130 ,  PDU3VSR10L2130  and  PDU3VSR3L2130 
Output Receptacles(1) L21-30R
INPUT
Input Connection TypeHardwire (5 wire - L1, L2, L3, N, G)
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 12.00 x 6.00
Shipping Weight (lbs.)5.80
Unit Weight (lbs.)6.7
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWL2130C-10

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.