Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

120V Single Phase Whip in 10 ft. length with L5-20R for Breakered 3 Phase Distribution Cabinets

Model Number: SUWL520C-10


  • 120V single phase whip distribution cabinet accessory
  • 10 ft. length with 3 ft. removed outer jacket
  • 3 conductor 12 AWG stranded wire
  • L5-20R outlet (120V 20A)
  • 1-year limited warranty

Overview

120V single phase whip with L5-20R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 10 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks. L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection.

Features

  • 120V single phase whip with L5-20R outlet
  • Distributes power from 3 phase distribution cabinet to critical equipment racks
  • 10 ft. insulated and 3 ft. of removed outer jacket cabling supports hardwire connection to SUBB120 circuit breaker in SUDC208V series 3 phase distribution racks
  • L5-20R outlet is compatible with 120V loads and Power Distribution Units (PDUs) supporting a L5-20P plug-in connection
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156075
OUTPUT
PDU Recommendation NotesCompatible with all PDU brands fitted with a L5-20P (20A 120V) input plug, including Tripp Lite PDU1220T, PDU1420T, PDUNV, PDUV20, PDUMH20, PDUMV20, PDUMNH20, PDUMNV20, PDUMH20NET and PDUMV20NET 
Output Receptacles(1) L5-20R
INPUT
Input Connection TypeHardwire (3 wire - L, N, G)
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.50 x 11.90 x 11.90
Shipping Weight (lbs.)4.10
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
SUWL520C-10

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.