Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
Gigabit Multimode Fiber to Ethernet Media Converter, 10/100/1000 SC, International Power Supply, 1310 nm, 2,000 m (6,561 ft.)
- RJ45 jack supports auto-MDI/MDI-X to bridge various network devices
- Supports both full- and half-duplex operation
- LEDs indicate Ethernet and fiber link status at a glance
- Includes North America, U.K., Europe and Australia plug adapters
- Plug-and-play operation with no software or drivers required
- 2-year limited warranty
N785-INT-SC
Have a Question?
Features
- Converts UTP copper connection to duplex fiber over long distance, then back to copper at opposite end while auto-sensing the proper speed
- Fiber optic technology more effective than Cat5e/6 over long distances
- Supports 50/125 multimode fiber optic cabling up to 2,000 m
- Supports 62.5/125 multimode fiber optic cabling up to 400 m
- Connection requires an N785-INT-SC at both ends
Advanced Monitoring and Control
- Supports automatic sensing of network speed
- Supports both full-duplex and half-duplex operation
- Supports automatic MDI/MDI-X configuration
- 6 LEDs indicate network and fiber link status at a glance
Plug-and-Play Operation
- No additional software or drivers required
- Compact unit sets up in minutes
- Durable metal housing designed to last
- Power supply includes international plug adapters for North America, U.K., Europe and Australia
Specifications
OVERVIEW
UPC Code | 037332205667 |
Technology | Cat5/5e; Cat6; Multimode |
POWER
External Power Supply Input Specs (V / Hz / A) | 100-240V, 50/60HZ, 0.35A |
External Power Supply Output Specs (V / A) | 5V, 2A |
External Power Supply Cord Length (ft.) | 4 |
External Power Supply Cord Length (m.) | 1.2 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.17 x 9.06 x 4.92 |
Shipping Weight (lbs.) | 0.95 |
Unit Dimensions (hwd / in.) | 1.00 x 4.70 x 2.75 |
Unit Weight (lbs.) | 1 |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N001-006-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 6 ft. (1.83 m) |
![]() |
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 3 ft. (0.91 m) |
![]() |
N201-006-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. (1.83 m) |
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N306-003 | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) |
![]() |
N306-006 | Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 2M (6 ft.) |
![]() |
N506-01M | Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) |
![]() |
N506-02M | Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 2M (6 ft.) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.