Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Gigabit Singlemode Fiber to Ethernet Media Converter, POE+ - 10/100/1000 SC, 1310 nm, 20 km (12.4 mi.)

Model Number: N785-P01-SC-SM1


Extends your copper Gigabit Ethernet network connection up to 20 km (12.4 mi.) over SC fiber optic cable with the addition of PoE.
  • Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
  • Supports singlemode fiber optic cable with SC connectors up to 20 km (12.4 mi.)
  • RJ45 jack supports auto-MDI/MDIZ to bridge various network devices
  • Supports both full- and half-duplex operation
  • Works in tandem with Tripp Lite N785-INT-SC-SM (sold separately)

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Extends Power and Data to a PoE+ Device up to 20 Kilometers via SC Singlemode Fiber Cable
This economical unit converts a singlemode fiber optical signal to a copper Ethernet signal that extends both power (48 VDC) and 10/100/1000 Mbps Gigabit Ethernet to a PoE+ (Power over Ethernet) device. Because Cat5e/6 cables are limited to only 100 meters, it is more effective to couple the N785-P01-SC-SM1 with singlemode fiber cable to reach greater distances. This could include providing both data and power to PoE and PoE+ devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
PoE saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Supports Auto-Sensing of Network Speed and Other Advanced Functions
Monitoring and controlling your network nodes is easy with the N785-P01-SC-SM1’s advanced features, such as automatic network speed sensing, full/half-duplex auto-detection and automatic MDI/MDIZ configuration. Six LEDs indicate the converter’s power, PoE, Ethernet network and fiber link statuses at a glance. Link fault pass through (LFP) monitors both the SC and RJ45 ports to ensure link status remains active.
Works in Tandem with Tripp Lite’s N785-INT-SC-SM Media Converter
This media converter connects to the N785-INT-SC-SM using singlemode fiber optic cabling with SC ends (such as Tripp Lite’s N356-Series, sold separately) to extend an Ethernet network connection up to 20 kilometers. Use Cat5e/6 cabling (such as Tripp Lite’s N001- or N201-Series cables) to deliver data and power to a 10/100/1000 Mbps PoE device up to 100 meters (328 feet) from the N785-P01-SC-SM1.
Completely Plug-and-Play with No Additional Software Required for Connection
The compact metal converter is easy to install and set up with no software or drivers required. The included power supply connects to a convenient AC outlet with no computer or other signal source needed.

Typical Applications

  • Deliver power and data to a PoE device mounted somewhere that is difficult to reach or without AC outlets
  • Extend a Gigabit Ethernet network beyond the standard 100 m reach of copper cabling

Package Includes

  • N785-P01-SC-SM1 Gigabit Singlemode Fiber to Ethernet Media Converter
  • External power supply with 3.6 ft. cord and NEMA 5-15P plug (Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
  • Owner’s manual

System Requirements

  • 10/100/1000 Mbps Gigabit Ethernet network
  • Singlemode SC fiber optic cabling up to 20 km (12.4 mi.)
  • Tripp Lite N785-INT-SC-SM media converter
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332236944
INPUT
External Power Supply Input Specs (V / Hz / A)100-240V~50/60Hz, 1.5A
External Power Supply Output Specs (V / A)48V/1.25A
External Power Supply Cord Length (ft.)3.6
External Power Supply Plug(s)NEMA 5-15P North America
External Power Supply CertificationsCCC; FCC; PSE; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
PHYSICAL
ColorBlack
Unit Dimensions (hwd / in.)0.98 x 3.74 x 2.76
Unit Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range-4 to 140°F (-20 to 60°C)
Storage Temperature Range-4 to 158°F (-20 to 70°C)
Relative Humidity5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1SC DUPLEX (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyCat5/5e; Cat6; Cat6a; PoE; Singlemode
Wavelength1310nm
Working ModeFull/Half Duplex
Optical PortSC
Transmission Distance20km
Mode TypeSinglemode

Accessories

Network Cables & Adapters
  Model Number Description
N001-025-BK | Network Cables & Adapters N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft.
N201-025-BL | Network Cables & Adapters N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N356-15M | Network Cables & Adapters N356-15M Duplex Singlemode 8.3/125 Fiber Patch Cable (SC/SC), 15M (50 ft.)
Copper Network Cables
  Model Number Description
N201-025-BL | Copper Network Cables N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N001-025-BK | Copper Network Cables N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 25 ft.
Fiber Network Cables
  Model Number Description
N356-15M | Fiber Network Cables N356-15M Duplex Singlemode 8.3/125 Fiber Patch Cable (SC/SC), 15M (50 ft.)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.