Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/23/2022

Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUBHV10 is universally compatible with any Tripp Lite or other brand of 200-240V UPS rated up to 1500VA with a C14 input cable option
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of detachable PDU input cables connect to separate Utility and UPS power sources (2 C13-C14 interconnect cables included - user supplied alternate cabling supported)
  • 8 C13 outlets support critical networking loads in both Utility and UPS operating modes
  • One additional C13 pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • Set of 2 C13-C14 interconnect cables
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153906
PDU TypeHot-Swap
INPUT
Input PhaseSingle-Phase
PDU Input Voltage200; 208; 220; 230; 240
Recommended Electrical ServiceWorks with 200-240V UPS systems with C14 cmpatible input cabling
Maximum Input Amps10.0
Input Connection TypeUTILITY & UPS inputs are available from separately labeled C14 inlets, compatible with included C13-C14 interconnect cables or with compatible user-supplied cabling
PDU Plug TypeIEC-320 C14
Input Cord Length (ft.)6
OUTPUT
Output Capacity (Watts)2300
Output Capacity Details2.4kW (240V), 2.3kW (230V), 2.2kW (220V), 2.08kW (208V), 2.0kW (200V) / 10A total capacity; 10A max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(9) C13
Output Nominal Voltage200-240V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLighted indicators confirm UPS and Utility switch position and operating mode
SwitchesManual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Material of ConstructionMetal
Form Factors Supported2U rackmount in 2 or 4 post racks
Minimum Required Rack Depth (inches)8.3
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)12.30 x 20.20 x 6.10
Shipping Weight (lbs.)8.00
Unit Dimensions (hwd / in.)3.380 x 17.320 x 3.030
Unit Weight (lbs.)7.70
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range-30°C to +50°C (-22°F to +122°F)
Relative Humidity5-95% non condensing
Operating Elevation0-10,000
FEATURES & SPECIFICATIONS
High Availability PDU Features  Manual Hot-Swap Bypass
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); CSA (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.