Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Single phase 12A 100-127V Hot-swap PDU
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • Compatible with any 100-127V UPS with a 5-15P input plug
  • Manual transfer switch controls PDU input power source
  • Pair of 5-15P input cables connect to separate Utility and UPS inputs
  • 8 Built-in 5-15R outlets
  • 2-year limited warranty

Features

  • Hot-swap rack PDU (rPDU) systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUB15 is universally compatible with any brand of 100-127V UPS rated up to 1500VA or 1440 watts with a NEMA 5-15P input cable
  • 2U horizontal rack-mount form factor compatible with 2 or 4-post racks
  • Supports space saving rear-post mounting in the same rack space as many rack-mount UPS systems (select installations, see manual)
  • Pair of attached 5-15P PDU input cables connect to separate Utility and UPS power sources
  • 8 high quality 5-15R outlets support critical networking loads in both Utility and UPS operating modes
  • One additional 5-15R pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • User manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153876
PDU TypeHot-Swap
INPUT
Input PhaseSingle-Phase
PDU Input Voltage100; 120; 125; 127
Recommended Electrical ServiceWorks with most 120V UPS systems up to 1500VA
Maximum Input Amps12
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input Cord DetailsUtility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
Input Cord Length (ft.)10
OUTPUT
Output Capacity (Watts)1440
Output Capacity Details1.52kW (127V), 1.44kW (120V), 1.2kW (100V) / 15A total capacity (Agency de-rated to 12A); 12A max per 5-15R outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Output Nominal Voltage100-127V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsLighted indicators confirm UPS and Utility switch position and operating mode
SwitchesManual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
PHYSICAL
Material of ConstructionMetal
Form Factors Supported2U rackmount in 2 or 4 post racks
PDU Form FactorHorizontal (2U)
Shipping Dimensions (hwd / in.)12.30 x 6.20 x 20.00
Shipping Weight (lbs.)8.90
Unit Dimensions (hwd / in.)3.420 x 17.320 x 3.030
Unit Weight (lbs.)7.70
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Manual Hot-Swap Bypass
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Tripp Lite offers Hot-Swap PDUs, which make any UPS hot-swappable, as well as Hot-Swappable Modular UPS Systems, which integrate a detachable Hot-Swap PDU. The key component of the hot-swappable design is a modular power distribution unit (PDU) that combines all input and output power connections with a manual bypass switch. The dual input and manual bypass features of the PDU enable UPS system maintenance–from battery replacement to complete power module exchange–without powering down connected mission-critical equipment and hiring costly service specialists. For a full explanation of “hot-swap” or “hot-swappable” UPS systems or PDUs, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.