Part Number: BHDBT-K-E3SPI-L TAA
Extends HDMI video/audio, Ethernet, RS-232 serial and IR control signals with Power over a single Cat5e/6/6a cable to a projector, monitor or television up to 328 ft. from the source.
- Ideal for digital signs, classrooms and trade show booths
- Built-in 10/100 Ethernet ports on transmitter and receiver
- Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328.08-ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Built-in PoE technology powers receiver over Cat5e/6/6a cable
- 1-year limited warranty
Overview
The BHDBT-K-E3SPI-L HDBaseT HDMI over Cat5e/6/6a Extender Kit extends uncompressed HDMI audio and video, RS-232 serial and IR remote control signals up to 328 feet (100 meters) over a single Cat5e/6/6a cable, including an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 at 30 Hz signal.
In addition to HDMI, RS-232 and IR signals, this extender kit features built-in PoE technology, which powers the receiver over Cat5e/6/6a cable, eliminating the need for an external power source. Three built-in 10/100 Ethernet ports on both the transmitter and receiver allow connected devices, such as a media server, cable/satellite box, and HDMI television, to communicate with each other and access online content via LAN.
You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The two-way IR remote control feature (@ 39 KHz) lets you control your Blu-ray player using its remote when at the remote monitor or control your remote monitor using its remote when at the Blu-ray player. Locking HDMI ports (ideal for use with P569-006-LOCK high-speed HDMI cables with locking connectors) on both the transmitter and receiver prevent cables from coming loose or undone, ensuring an intact signal.
The plug-and-play BHDBT-K-E3SPI-L supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Attach the transmitter and receiver units to a wall, rack or pole with the included mounting hardware.
Features
- Ideal for digital signage, classrooms, retail locations, conference rooms and trade show booths
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 328-ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 3D video, EDID and HDCP
- Reduces cable clutter and installation costs
- Built-in PoE technology powers receiver over Cat5e/6/6a cable, eliminating need for external power source
Built-In 10/100 Ethernet Ports on Transmitter and Receiver
- Allows connected devices to communicate with each other and access online content via LAN
Controls Other Display Devices
- 2-way 39 KHz IR remote control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Locking HDMI Ports on Transmitter and Receiver
- Prevent cables from coming loose or disconnected, ensuring an intact signal
- Ideal for use with P569-006-LOCK high-speed HDMI cables with locking connectors
Easy to Set Up and Use
- Plug and play with no software or drivers to download and install
- Includes mounting hardware for installing each unit on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332189523 |
Product Type | Extender Kit |
Accessory Type | Extender |
Technology | HDBaseT; HDMI; IR; Cat5/5e; Cat6; POC |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
Max 720P Range (ft) | 328 |
Max 1080P Range (ft) | 328 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Plug(s) | IEC-320-C14 |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 2A |
AC Power Adapter Output Specs (V / A) | 48V / 1.04A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter with detachable power cord |
AC Plug Type | NEMA 5-15P |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | Yes |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1A, 4.5ft. |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (3) RJ45 (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side A - Connector 4 | DB9 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (3) RJ45 (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 4 | DB9 (MALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) RJ45 10/100 ETHERNET (GREEN / SIGNAL, FLASHING ORANGE / ACTIVITY) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 3.97 x 5.04 x 1.17 |
Receiver Unit Weight (lbs.) | 1.7 |
Shipping Dimensions (hwd / in.) | 8.43 x 5.91 x 3.19 |
Shipping Weight (lbs.) | 4.90 |
Transmitter Unit Dimensions (hwd / in.) | 3.97 x 5.04 x 1.17 |
Transmitter Unit Weight (lbs.) | 1.7 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.7 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% TO 85% RH, Non-Condensing |
Operating Humidity Range | 0% TO 85% RH, Non-Condensing |
Storage Humidity Range | 0% TO 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 328 |
Max 480P Range (ft) | 328 |
Max 1440 x 900 Range (ft) | 328 |
Max 1080i Range (ft) | 328 |
Max 1920 x 1440 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 328 |
Max 640 x 480 Range (ft) | 328 |
Max 800 x 600 Range (ft) | 328 |
Max 1600 x 1200 Range (ft) | 328 |
Max 2048 x 1536 Range (ft) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | Yes |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | UL; cUL; PSE; FCC; CE; TUV; LPS; RoHS; WEEE |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-005-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 5 ft. (1.52 m) | |
N001-010-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) | |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-006-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images