Part Number: BHDBT-K-E3SI-LR TAA
This Model has been retired and replaced by BHDBT-K-E3SI-ER. An Owner's Manual and other information for the BHDBT-K-E3SI-LR is available on the model support page
Overview
The BHDBT-K-E3SI-LR HDBaseT HDMI over Cat5e/6/6a Extender Kit extends uncompressed HDMI audio and video, RS-232 serial and IR remote control signals up to 328.08-ft. (100 m) over a single Cat5e/6/6a cable, including an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal.
In addition to HDMI, RS-232 and IR signals, this extender kit features three built-in 10/100 Ethernet ports on both the transmitter and receiver units. This allows connected devices, such as a Blu-ray™ player, cable/satellite box, and HDMI television, to communicate with each other and access online content via LAN.
You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The two-way IR remote control feature (@ 39 KHz) lets you control your Blu-ray player using its remote when at the remote monitor or control your remote monitor using its remote when at the Blu-ray player. Locking HDMI ports (ideal for use with Tripp Lite's P569-006-LOCK high-speed HDMI cables with locking connectors) on both the transmitter and receiver prevent cables from coming loose or undone, ensuring an intact signal.
The plug-and-play BHDBT-K-E3SI-LR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP.
Features
- Ideal for digital signage, classrooms, retail locations, conference rooms and trade show booths
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328.08-ft. (100 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 3D video, EDID and HDCP
- Reduces cable clutter and installation costs
Built-In 10/100 Ethernet Ports on Transmitter and Receiver
- Allows connected devices to communicate with each other and access online content via LAN
Controls Other Display Devices
- 2-way 39 KHz IR remote control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Easy to Set Up and Use
- Plug and play with no software or drivers to download and install
- Included mounting hardware for installing each unit on a wall, rack or pole
Locking HDMI Ports on Transmitter and Receiver
- Prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332188182 |
Product Type | Extender Kit |
Accessory Type | Extender |
Technology | HDBaseT; HDMI; IR; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 3840x2160 (4K @ 30Hz) |
Max 720P Range (ft) | 328 |
Max 1080P Range (ft) | 328 |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Max 1920 x 1200 Range (ft) | 328 |
Max 2560 x 1600 Range (ft) | 328 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 1.0A |
AC Power Adapter Output Specs (V / A) | 5V/3A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter or Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 4.5ft. 100-240V, 50/60Hz, 1A; Output: 5V, 3A |
Power Consumption (Watts) | 15.00 |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (3) RJ45 (FEMALE) |
Side A - Connector 3 | RJ45 (FEMALE) |
Side A - Connector 4 | DB9 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (3) RJ45 (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Side B - Connector 4 | DB9 (MALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) RJ45 10/100 ETHERNET (GREEN / SIGNAL, FLASHING ORANGE / ACTIVITY) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 3.97 x 5.04 x 1.17 |
Receiver Unit Weight (lbs.) | 1.7 |
Shipping Dimensions (hwd / in.) | 8.43 x 5.91 x 3.19 |
Shipping Weight (lbs.) | 4.90 |
Transmitter Unit Dimensions (hwd / in.) | 3.97 x 5.04 x 1.17 |
Transmitter Unit Weight (lbs.) | 1.7 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.7 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122 F (0 to 50 C) |
Storage Temperature Range | (-)40 TO 158 F (-40 TO 70 C) |
Relative Humidity | 10% TO 90% RH, Non-Condensing |
Operating Humidity Range | 10% TO 90% RH, Non-Condensing |
Storage Humidity Range | 10% TO 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 328 |
Max 480P Range (ft) | 328 |
Max 1440 x 900 Range (ft) | 328 |
Max 1080i Range (ft) | 328 |
Max 1920 x 1440 Range (ft) | 328 |
Max 4K UHD Range (ft) | 328 |
Max 480i Range (ft) | 328 |
Max 640 x 480 Range (ft) | 328 |
Max 800 x 600 Range (ft) | 328 |
Max 1600 x 1200 Range (ft) | 328 |
Max 2048 x 1536 Range (ft) | 328 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | Yes |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | UL; cUL; PSE; FCC |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images