HDBaseT HDMI Over Cat5e/6/6a Extender Kit with Serial and IR Control, 1080p, Up to 500 ft. (152.4 M)
- Extends a 1080p @ 60 Hz signal up to 500 feet (150 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- Controls RS-232 serial devices at baud rates up to 115 Kbps
- Allows you to control a Blu-ray™ player from a remote monitor
- Plug and play—no software or drivers to install
- 1-year limited warranty
BHDBT-K-SI-ER
Have a Question?
Features
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 feet (150 m)
- Accepts up to five BHDBT-TR-SI-ER transceivers and six total monitors to further expand the range up to 3,000 feet (900 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
Allows You to Control Other Display Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering means no software or drivers to download and install
- Ready to use in minutes
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports on both the transmitter and receiver
prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187086 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
Technology | HDBaseT; HDMI; Serial (RS232); IR |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
HDR Support | No |
POWER
Power Over Cable (PoC) Support | No |
PHYSICAL
Color | Black |
Included Mounting Accessories | Y |
Receiver Unit Height (in.) | 1.1 |
Receiver Unit Width (in.) | 4.5 |
Receiver Unit Depth (in.) | 1.1 |
Shipping Dimensions (hwd / in.) | 2.20 x 11.40 x 6.50 |
Shipping Weight (lbs.) | 2.50 |
Transmitter Unit Depth (in.) | 2.5 |
Transmitter Unit Height (in.) | 1.1 |
Transmitter Unit Width (in.) | 4.5 |
Unit Weight Details | 0.55lbs (Transmitter) 0.5lbs (Receiver |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 500 |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | DB9 (MALE) |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
STANDARDS & COMPLIANCE
Approvals | CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the BHDBTKSIER model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-TR-SI-ER | HDBaseT HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR Passthrough, 1080p, Up to 500 ft. (152 m) |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Documents & Downloads
Product Videos
- Connecting Video Sources to Displays: HDBaseT Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.