Part Number: BHDBT-R-SI-ER
This Model has been retired and replaced by BHDBT-R-SI-LR. An Owner's Manual and other information for the BHDBT-R-SI-ER is available on the model support page
Overview
Using a single Cat5e/6/6a cable, the BHDBT-R-SI-ER can extend a 1920 x 1080 (1080p) signal up to 500 feet (150 m). To further extend and expand your installation, you can insert up to five BHDBT-TR-SI-ER Extender Transceivers between the receiver and transmitter for a total range up to 3,000 feet (1080p) with a monitor connected to each transceiver.
You can control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps. The 2-way IR Remote Control feature (@ 39 KHz) lets you also control your Blu-ray player using its remote when at the remote monitor and vice versa. The monitor connects to the rear locking HDMI port (ideal for use with Tripp Lite’s P569-006-LOCK High-Speed HDMI cables with locking connectors) that prevents the cable from coming loose or undone, ensuring an intact signal.
The BHDBT-R-SI-ER supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video, EDID and HDCP. Included mounting hardware lets you attach the receiver to a wall, rack or pole. Sets up quickly with no software to download or install.
Features
- Connects to Tripp Lite BHDBT-Series matrix transmitter with a single Cat5e/6/6a cable
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 ft. (150 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP
- Add up to 5 BHDBT-TR-SI-ER Extender Transceivers to further expand the range of your installation up to 3,000 ft. (1080p) with a monitor attached to each transceiver
Allows You to Control Other Devices
- 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
- RS-232 serial port supports 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI port (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevents cable from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187031 |
Product Type | Transmitter |
Technology | HDBaseT; HDMI; IR |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Maximum Signal Range (ft) | 500 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Y |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 1.34 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight Details | 0.55lbs |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 500 |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images