HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black
Part Number: P164-000-KP-BK
Connects two HDMI cables to create one longer cable. Snaps into keystone cutout of a wallplate or panel. Or use the included panel mount adapter for installation in a podium or kiosk.
- Molded gold-plated connectors for optimal signal transfer
- Panel mount adapter for securing to podium or kiosk
- Keystone design for use with standard data wallplate
- Compatible with all HDMI cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Strengthen your high-definition audio/video application with the P164-000-KP-BK HDMI All-in-One Keystone/Panel Mount Coupler. It connects two HDMI cables to create one longer connection, and its keystone design snaps easily into the cutout of a wallplate or panel. It comes with an optional panel mount adapter for securing the coupler to a podium or kiosk. Compatible with all HDMI cables, this coupler features molded gold-plated connectors for optimal signal transfer.
Features
- Connects 2 HDMI cables for a longer cable run
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Molded gold-plated connectors for optimum signal transfer
- Hides components out of sight to eliminate cable clutter
- Compatible with all HDMI cables
Specifications
OVERVIEW
UPC Code | 037332195722 |
Technology | HDMI |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.40 |
Shipping Weight (lbs.) | 0.06 |
Unit Dimensions (hwd / in.) | 0.58 x 0.64 x 1.14 |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-032-KJ | 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
Model Number | Description | |
---|---|---|
![]() |
N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA |
![]() |
N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Useful Web Pages
Product Images