Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Works with a Tripp Lite B127A-Series transmitter, switch or splitter to extend 4K video 230 ft. to an HDMI display via Cat6 cable.

  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Combines with optional B127A-010-H repeater to extend signal to 400 ft.
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

HDMI Pigtail Receiver Ideal for Digital Signage in Schools and Workplaces
This 4K receiver is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.

Extends a 4K A/V Transmission up to 230 ft….or Even Farther
The B127A-1P0-PH connects to a B127A-Series transmitter, switch or splitter to extend 4K signals from an HDMI source to an HDMI display up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. By adding a B127A-010-H signal repeater (sold separately) to the application, you can extend the signal up to 400 feet (121.9 meters).

Supports Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-1P0-PH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with 7.1-channel surround sound audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. Advanced 4:4:4 chroma subsampling is ideal for top-level PC gaming or using your HDTV as a PC monitor. This receiver also features built-in equalization control and auto EDID image adjustment.

Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the B127A-1P0-PH over Cat6 cable. LEDs indicate when the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver where needed without worrying about finding a nearby AC outlet.

Plug-and-Play Operation for Quick Setup and Immediate Use
The receiver works right out of the package with no software required. Connect the receiver to a transmitter, switch or splitter with user-supplied Cat6 cable (such as N202-Series). The pigtail HDMI connector plugs directly into a 4K display.

TAA-Compliant for GSA Schedule Purchases
The B127A-1P0-PH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)
  • B127A-Series transmitter, switch or splitter

Package Includes

  • B127A-1P0-PH 1-Port HDMI over Cat6 Receiver
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332263322
Product TypeReceiver
TechnologyCat5/5e; Cat6; HDMI; POC
VIDEO
Video InputRJ45 (FEMALE)
Video OutputHDMI (MALE)
Number of Monitors Supported1
Video PortsHDMI (MALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions Supported

3840 x 2160 (4K x 2K) @ 60 Hz

Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Max 3840 x 2160 (4K@60Hz) Range (ft)230
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Signal Range (ft)230
Signal Range (m)70
Range Extension using other Tripp Lite product400 ft.
Recommended Cabling

Solid Wire 24AWG Cat6 Cabling (Tripp Lite N202-Series)

Extended ModeYes
Extended Mode Details

x1 HDMI Output (4K/60 Hz)

Mirror ModeYes
Mirror Mode Details

x1 HDMI Output (4K/60 Hz)

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster

Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
AUDIO
Audio PortsHDMI (FEMALE)
Audio Ports Details

x1 HDMI Output supports pass-through audio formats including LPCM 2.0/5.1/7.1

Audio InputHDMI
Audio OutputHDMI
Audio SpecificationSupports pass-through of Audio format includes LPCM2.0/5.1/7.1
INPUT
Built-In Cable Length (ft.)1
Built-In Cable Length (in.)12
POWER
AC Plug TypeAS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power SourceTransmitter end only (Optional)
Power Over Cable (PoC) SupportYes
Receiver Power SourcePower Over Cable
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (MALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRJ45: Green (1) = Power, Orange (1) = Data transferring
PHYSICAL
ColorBlack; Gray
Material of ConstructionPlastic
Included Mounting AccessoriesNo
Number of Displays1
Form Factor/Mounting OptionsPigtail
Shipping Dimensions (hwd / in.)1.73 x 7.87 x 5.59
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)0.732 x 1.850 x 2.950
Unit Packaging TypeBox
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)230
Transmission Distance230 ft (Standard); 400 ft. (with B127A-010-H booster)
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  Zero Latency
FEATURES & SPECIFICATIONS
All-in-One KitNo
Integrated/Removable CableNo
MST Support  No
Multi-Resolution SupportYes
Built-In EqualizerYes
HDCP Specification1.4; 2.2
Driver RequiredNo
Recommended Category Cable24AWG Cat6
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

Video Extenders

  Model Number Description
4-Port HDMI over Cat6 Extender Kit, Splitter/3x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA B127A-004-BHPH3 B127A-004-BHPH3 4-Port HDMI over Cat6 Extender Kit, Splitter/3x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA
Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA B127A-010-H B127A-010-H Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

Video Splitters & Multiviewers

  Model Number Description
2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA B127A-002-BH B127A-002-BH 2-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA
4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA B127A-004-BH B127A-004-BH 4-Port HDMI over Cat6 Splitter - 4K 60 Hz, HDR, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.