HDMI to RCA Composite Video with Audio Converter (HDMI Female/3x RCA Female)
- Allows an HDMI video source to work with RCA A/V ports
- Converts high-quality HDMI video up to 1080p
- Supports both NTSC (up to 480i) and PAL (up to 576i) video standards
- 100-240V power supply and plug adapters offer wide compatibility
- Plug and play; does not require software or drivers
- 2-year limited warranty
P130-000-COMP
Have a Question?
Features
Typical Applications
- View video from a laptop or Blu-ray player on a display equipped with RCA composite video and audio ports
- Continue to use a composite video display instead of purchasing a new HDMI-enabled display
Package Includes
- P130-000-COMP HDMI to Composite Video with Audio Converter (F/3xF)
- External power supply (Input: 100-240V, 50/60 Hz, 0.3A; Output: 5V, 1A) with 5 ft. cord
- Plug adapters (North America, Europe, United Kingdom and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332192738 |
Technology | Composite; HDMI; Stereo Audio |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 7.40 x 8.50 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 0.98 x 4.02 x 3.94 |
Unit Weight (lbs.) | 1.36 |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.