Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI to DisplayPort Active Adapter Cable (M/M) - 4K, USB Power, Black, 2 m (6.6 ft.)


Connects a DisplayPort monitor or projector to the HDMI port on your Blu-ray player, computer, media server or other A/V source.

  • Supports UHD resolutions up to true 4K @ 30 Hz (4:4:4) for crystal-clear video
  • Ideal for lectures, presentations, trade shows, digital signage and home theaters
  • Bus-powered through USB connection to source; USB-A connector included
  • Works with all HDMI sources and all major operating systems, including Windows
  • Plug-and-play operation with no software required for easy, immediate installation
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

P567-02M New

Have a Question?
Contact Us

Features

Active Adapter Cable Connects a 4K Monitor to Your Computer or Media Server
This all-in-one video converter cable lets you transmit 4K video with digital audio from the HDMI port on your Blu-ray player, satellite/cable box, computer or media server to your 4K DisplayPort-enabled monitor, projector or television. It’s recommended for home theater systems, digital signage, trade show displays and conference room presentations. You can continue using your existing DisplayPort monitor without the expense of a new HDMI display to match your source device.

Transmits Crystal-Clear True 4K Video with Audio and 4:4:4 Color
The P567-02M supports Ultra HD video resolutions up to 4096 x 2160 (4K x 2K) at 30 Hz with rich, full 7.1-channel surround sound, 36-bit Deep Color, HDCP 1.4 and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Additionally, this cable transmits EDID information to ensure optimal display compatibility.

Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play cable requires no drivers or external power. The bus-powered cable receives any necessary extra power from the source device via the included USB-A connector. It is compatible with all HDMI sources and all major operating systems, including Windows, macOS and Linux. It is backward compatible with 1080p displays, so you can use the cable with older equipment.

Typical Applications

  • Stream 4K movies and other programming from a Blu-ray player, game system or cable box to an HDTV
  • Add a second monitor to your PC for multitasking purposes or editing video
  • Upgrade the video quality of your digital signage to true 4K

Package Includes

  • P567-02M HDMI to DisplayPort 1.2 Active Adapter Cable, Black, 2 m (6.6 ft.)
  • Owner’s manual

System Requirements

  • Source device with HDMI output (Blu-ray player, computer, media server, etc.)
  • Display device with DisplayPort input (monitor, television, projector, etc.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332261274
TechnologyDisplayPort; HDMI; USB
VIDEO
Max Supported Video Resolution4096 x 2160 (4K X 2K) @ 30Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
Chroma Sub Sampling4:4:4
AUDIO
Audio Specification7.1 Channel Surround Sound
INPUT
Bus Powered  Yes
PHYSICAL
ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0mm
Wire Gauge (AWG)30
Cable Length (ft.)6.6
Cable Length (in.)78.7
ENVIRONMENTAL
Operating Temperature Range32 to 158 F (0 to 70 C)
Storage Temperature Range14 to 176 F (-10 to 80 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)USB-A: 5V/0.5A (2.5W)
COMMUNICATIONS
EDID Compatible  Yes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DISPLAYPORT (MALE); USB A (MALE)
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification1.4
Driver RequiredNo
EMI/RFI Line Noise ProtectionYes
STANDARDS & COMPLIANCE
CertificationsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the P56702M model support page.

Documents & Downloads

support icon

Do you own a
P567-02M

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.