Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)

Model Number: P166-001-A


  • Extend a 1080p (24Hz) HDMI signal up to 150 ft. from the source
  • When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P166-001-A HDMI Display-side Wallplate with Signal Booster increases the distance a 1080p (24Hz) signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports video resolutions up to 1080p, and a maximum distance of 150 ft. from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable. Simply connect the longer cable between the source and the P166-001-A, and the shorter cable (16 ft. or less) between the adapter and the monitor. Software or drivers are not required. HDCP compliant.

Features

  • Cleans up Home Theater installations by hiding HDMI Cables
  • Wallplate is the size of a standard electrical outlet
  • Extend a 1080p (24Hz) HDMI signal up to 150 ft. from the source
  • Use P568-Series HDMI cables in most applications
  • When extending a 1080p (24Hz) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order)
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • HDCP compliant
  • No software or drivers required

Package Includes

  • HDMI Display-side Wallplate w/Signal Booster
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141033
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.14
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft.
P568-025 | Digital Signage & Audio/Video P568-025 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 25 ft.
P568-050 | Digital Signage & Audio/Video P568-050 Standard Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft.
P568-100 | Digital Signage & Audio/Video P568-100 Standard Speed HDMI Cable, Digital Video with Audio (M/M), Black, 100 ft.

Resources & Downloads

support icon

Do you own a
P166-001-A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.