HDMI to DVI-D Video Adapter (F/M)
Part Number: P130-000
- Converts an HDMI Male connector into a DVI-D Male connector or a DVI-D Male connector to an HDMI female connector
- Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)
- Compact size for installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's HDMI Female to DVI-D Male Adapter allows newer HDMI cables to plug into DVI equipment. Gold-plated connectors and 24K Gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters. Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p).
Features
- Converts DVI equipment to HDMI cabling
- Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)
- 24K Gold contacts
- Impact resistant molded rubber shell
- Slim design for tight spaces
System Requirements
- Digital video equipment with DVI Female connections
Package Includes
- HDMI Female to DVI Male Adapter
Specifications
OVERVIEW
UPC Code | 037332125897 |
Product Type | Video Adapter |
Technology | DVI; HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 5.90 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.00 |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Certifications | IEC/EN 60068-2-64; IEC/EN 60068; IEC/EN 62040 |
Product Compliance | RoHS; CE (Europe); REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- DisplayPort Explained
- Application Diagram for P130-000 (German)
- Application Diagram for P130-000 (Spanish)
- Application Diagram for P130-000 (French)
- Application Diagram for P130-000 (English)
Product Images