Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Creates a pure bi-directional digital connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and DVI-enabled display.

  • Premium double shielded digital video cable protects against EMI/RFI noise.
  • Gold plated connectors and contacts provide optimal signal transfer.
  • Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
  • Supports a bandwidth up to 5Gbps
  • This product is covered by a Lifetime Limited Warranty

Overview

This DVI - HDMI cable allows interconnection between digital display devices, such as HDTVs and projectors, to digital source devices, such as Digital Set-Top boxes, DVD/DVD-R players, and AV receivers. HDMI DTVs will display video received from existing DVI-equipped products, and DVI-equipped TVs will display video from HDMI sources. HDMI technology uses a much more compact and user-friendly connector than the existing DVI connector. The HDMI specification handles higher bandwidth, uncompressed video and multi-channel digital audio, all in one neat cable solution. (DVI-HDMI cable supports video digital only).

Features

  • Creates a pure bi-directional digital connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and a DVI-enabled display.
  • Gold plated connectors and contacts provide optimal signal transfer
  • Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference
  • Supports High-Definition (HD) video resolutions up to 1920 x 1080 @60Hz (1080p).

Package Includes

  • 16-ft. (4.88 m) HDMI to DVI Gold Digital Video Cable - HDMI-M/DVI-M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122902
Product TypePassive Cable
TechnologyDVI; HDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)16
Cable Length (in.)192
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.70
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
DVI to VGA Video Adapter (DVI-A to HD15 M/F) P120-000 P120-000 DVI to VGA Video Adapter (DVI-A to HD15 M/F)

Video Adapters

  Model Number Description
DVI to VGA Video Adapter (DVI-I to HD15 F/M) P126-000 P126-000 DVI to VGA Video Adapter (DVI-I to HD15 F/M)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.