Part Number: P130-000-DP
This Model has been retired and replaced by P130-06N-DP-V2. An Owner's Manual and other information for the P130-000-DP is available on the model support page
Overview
Features
- Ideal for video graphics cards, video game consoles or home theater receivers
- Connects HDMI source to DisplayPort display
- Connects DVI or mini-DVI source using adapter cables, such as Tripp Lite’s P566-Series (sold separately)
- Female HDMI and DisplayPort connectors
- Fits easily into briefcase, backpack or laptop bag
- Plug-and-play—no software or drivers necessary
Vibrant Audio/Video Quality
- Supports video resolutions up to 1920 x 1200, including 1080p
- Supports HDMI uncompressed 2-channel audio, including LPCM
- Complies with HDCP
- Stores EDID information to ensure optimal display compatibility
System Requirements
- Computer or Blu-ray player with HDMI port
- Monitor with DisplayPort
- DisplayPort cable being used must not exceed 3m (10ft)
- HDMI cable being used must not exceed 5m (16ft)
Package Includes
- P130-000-DP HDMI/DVI to DisplayPort Active Converter
- External power supply with NEMA 1-15P plug and 3.5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332192721 |
Technology | DVI; HDMI; DisplayPort |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 3.00 x 5.20 x 7.10 |
Shipping Weight (lbs.) | 0.80 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images