Part Number: P782-015-DH
Connects your HDMI- or DVI-enabled computer to a Tripp Lite HDMI KVM switch up to 15 ft. away.
- Includes 15-ft. (4.57 m) USB A/B and HDMI cables
- Includes DVI-to-HDMI adapter
- Premium foil and braid shielding
- Integral strain relief
- Molded gold-plated connectors and contacts
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P782-015-DH HDMI/DVI/USB KVM Cable Kit connects your computer to an HDMI-enabled KVM switch. It includes a 15-foot (4.6-meter) USB A/B keyboard/mouse cable, a 15-foot HDMI monitor cable and an adapter for converting a DVI port to HDMI. Premium foil and braid shielding in the cables delivers reliable, error-free signal quality and protection from EMI/RFI interference. Integral strain relief ensures the cable and connectors last a long time. The adapter's molded gold-plated connectors and contacts ensure excellent conductivity.
Features
- Includes 15-ft. (4.6 m) USB A/B cable, 15-ft. (4.6 m) HDMI cable and DVI-to-HDMI adapter
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded gold-plated connectors and contacts for optimal signal quality
- Integral strain relief for long life
- Flexible PVC jackets easy to install in tight spaces
System Requirements
- Computer with available USB port and available HDMI or DVI port
- HDMI KVM switch
Package Includes
- USB cable (A/B M/M), 15-ft. (4.57 m)
- HDMI cable (M/M), 15-ft. (4.57 m)
- DVI-D dual link to HDMI adapter (M/F)
Specifications
OVERVIEW
UPC Code | 037332199942 |
Accessory Type | Cable Kit |
Technology | DVI; HDMI |
Accessory Class | KVM Switch Accessories |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE); HDMI (MALE); USB B (MALE) |
Side B - Connector 1 | DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB A (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 0.50 x 9.30 x 10.50 |
Shipping Weight (lbs.) | 1.00 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
B030-008-17-IP | NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail |
Documents & Downloads
Useful Web Pages
Product Images