Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI/DVI/USB KVM Cable Kit, 6 ft.


Connects your HDMI- or DVI-enabled computer to a Tripp Lite HDMI KVM switch up to 6 ft. away.
  • Includes 6 ft. USB A/B and HDMI cables
  • Includes DVI-to-HDMI adapter
  • Premium foil and braid shielding
  • Integral strain relief
  • Molded gold-plated connectors and contacts

View Full Product Details

Tripp Lite Part Number

P782-006-DH

Have a Question?
Contact Us

Overview

The P782-006-DH HDMI/DVI/USB KVM Cable Kit connects your computer to a Tripp Lite HDMI-enabled KVM switch. It includes a six-foot USB A/B keyboard/mouse cable, a six-foot HDMI monitor cable and an adapter for converting a DVI port to HDMI. Premium foil and braid shielding in the cables delivers reliable, error-free signal quality and protection from EMI/RFI interference. Integral strain relief ensures the cable and connectors last a long time. The adapter’s molded gold-plated connectors and contacts ensure excellent conductivity.

Features

Connects Your Computer to a Tripp Lite HDMI KVM Switch
  • Includes 6 ft. USB A/B cable, 6 ft. HDMI cable and DVI-to-HDMI adapter

First-Rate Construction for Superior Signal Transfer
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Molded gold-plated connectors and contacts for optimal signal quality
  • Integral strain relief for long life
  • Flexible PVC jackets easy to install in tight spaces

System Requirements

  • Computer with available USB port and available HDMI or DVI port
  • Tripp Lite HDMI KVM switch

Package Includes

  • USB cable (A/B M/M), 6 ft.
  • HDMI cable (M/M), 6 ft.
  • DVI-D dual link to HDMI adapter (M/F)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332199935
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 6.30 x 8.30
Shipping Weight (lbs.)0.50
CONNECTIONS
Side A - Connector 1HDMI (FEMALE); HDMI (MALE); USB B (MALE)
Side B - Connector 1DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK); HDMI (MALE); USB A (MALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B030-008-17-IP | KVM Switches B030-008-17-IP NetDirector 8-Port 1U Rack-Mount Console HDMI KVM Switch with 17 in. LCD and IP Remote Access, Dual Rail

Resources & Downloads

support icon

Do you own a
P782-006-DH

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.