Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Features

HDMI via Powerline Extender Kit Sends 1080p A/V Signals Through Existing AC Outlets
Now you can transmit picture-perfect high-definition audio/video signals to an HDMI television, monitor or projector up to 300 meters (984 feet) away without buying new cables, setting up a wireless network or hiring a professional installer. Just use the electrical wiring already available in your home, office or presentation space. Plug the transmitter into one wall outlet and the receiver into another with the included four-foot power cords. Be sure both outlets are on the same power circuit. Plug both units directly into the outlets and not an extension cord, power strip or surge protector.
 
A Reliable Solution for Home Theaters, Digital Signage and Video Presentations
This HDMI via Powerline kit is ideal for audio/video setups in which the source and display devices are in different rooms and wi-fi reception is either weak or unavailable. Connect the included infrared (IR) cables and user-provided HDMI cables (such as P568-Series) to both the transmitter and receiver. You can connect a local HDMI display to the transmitter, as well as to the receiver. With no busy cabling infrastructure to clutter your application, you’re free to place your source and display devices where needed.
 
IR Pass-Through Technology Lets You Control the Video from the Next Room
The IR cables let you control your source device with its remote (play, pause, fast forward, etc.), while you’re standing near the receiver located up to 300 meters away. As long as the transmitter’s IR bulb is within sight of the transmitter and the receiver’s IR bulb is in range of the source’s remote, the transmitter and receiver can be mounted out of sight to give the rooms a clean, professional look.
 
Plug-and-Play Operation for Quick Setup and Immediate 1080p Transmissions
The B126-1A1-PLHD works right out of the box with no software or drivers required. Mounting hardware is included for installing the transmitter and receiver units on a wall or other flat surface. The kit supports high-definition video resolutions up to 1920 x 1080 (1080p) at 60 Hz with 24-bit Deep Color (8 bits per channel) and stereo audio. Front-panel LEDs indicate power, data transmission and connection status.

System Requirements

  • Source device with an HDMI port (Blu-ray player, computer, laptop)
  • Display device with an HDMI port (HDTV, projector, monitor)
  • 100–120V AC power input

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-IN cable
  • IR-OUT cable
  • (2) C7 to NEMA 1-15P power cords, 4 ft.
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332206084
Product TypeExtender Kit
TechnologyHDMI; PowerLine
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)985
Max 1920 x 1080 (1080p) Range (ft)985
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)985
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio SpecificationStereo Audio
POWER
AC Plug TypeNEMA 1-15P
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
Power Consumption (Watts)7.5
Power Consumption DetailTX: 7.5W, RX: 7.5W
CONNECTIONS
Number of Ports5
Side A - Connector 13.5MM (FEMALE); (2) HDMI (FEMALE)
Side B - Connector 13.5MM (FEMALE); HDMI (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power), Green (Connection), Yellow (Data Transmission)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Number of Displays1
Form Factor/Mounting OptionsBox
Receiver Unit Dimensions (hwd / cm.)2.8 x 15.8 x 8.9
Receiver Unit Dimensions (hwd / in.)1.1 x 6.2 x 3.5
Receiver Unit Weight (kg)1
Receiver Unit Weight (lbs.)1
Transmitter Unit Dimensions (hwd / cm.)2.8 x 15.8 x 8.9
Transmitter Unit Dimensions (hwd / in.)1.1 x 6.2 x 3.5
Transmitter Unit Weight (kg)1
Transmitter Unit Weight (lbs.)1
Unit Packaging TypeBox
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0% to 95% RH, Non-Condensing
BTUs  Tx: 25.6 BTU/Hr; Rx: 23.9 BTU/Hr
COMMUNICATIONS
Signal Range (ft.)984
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
Latency  120ms
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m) P569-006-LOCK P569-006-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 15 ft. (4.57 m) P569-015-LOCK P569-015-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.