Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to DVI Cable Adapter (HDMI to DVI-D F/M)

Model Number: P130-000


  • Converts an HDMI Male connector into a DVI-D Male connector
  • Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)
  • Compact size for installation in tight spaces

Overview

Tripp Lite's HDMI Female to DVI-D Male Adapter allows newer HDMI cables to plug into DVI equipment. Gold-plated connectors and 24K Gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters. Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p).

Features

  • Converts DVI equipment to HDMI cabling
  • Supports computer video resolutions up to 1920 x 1200, or HD resolutions up to 1920 x 1080 (1080p)
  • 24K Gold contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces

System Requirements

  • Digital video equipment with DVI Female connections

Package Includes

  • HDMI Female to DVI Male Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125897
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.00
CONNECTIONS
Side A - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
CERTIFICATIONS
CertificationsRoHS-Compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P566-006 | Digital Signage & Audio/Video P566-006 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 6 ft.
P566-010 | Digital Signage & Audio/Video P566-010 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 10 ft.
P566-016 | Digital Signage & Audio/Video P566-016 HDMI to DVI Cable, Digital Monitor Adapter Cable (HDMI to DVI-D M/M), 1080P, 16 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Ultra HD 4K x 2K, HDMI to HDMI (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10 ft.
P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 16 ft.
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.