Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to Mini HDMI Adapter, 1080p (F/M)

Model Number: P142-000-MINI


Connect your mini-HDMI Digital Camera to a TV HDMI port
  • HDMI Female to Mini-HDMI Male Adapter, 1080p
  • Full 1080p support

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's HDMI Female to Mini-HDMI Male Adapter allows connection from your digital camera / camcorder with mini-HDMI port to your HDTV's HDMI input port using a standard HDMI cable. 1080p compatible. Gold-plated connectors and compact design.

Features

  • Converts mini HDMI camera port to standard HDMI female port
  • Supports 1080p signal pass-through, 120Hz refresh rate
  • Molded design for Lifetime of use

Package Includes

  • HDMI Female to Mini-HDMI Male Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175571
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.50 x 6.00 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.