HDMI HDBaseT KVM Console Extender over Cat6 - 2 USB Ports, IR, 4K 30 Hz (130 ft.), 1080p (230 ft.)
- Uses existing Cat5e/6 network infrastructure, saving you the expense of new cables
- Delivers 4K picture quality at Ultra HD resolutions up to 3840 x 2160 @ 30 Hz
- Supports DTS-HD, Dolby TrueHD and uncompressed LPCM digital audio with no latency
- IR pass-through feature allows you to control the source while standing in another room
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
Typical Applications
- Keep your video sources in a secure or quiet location, with a display located elsewhere for viewing by the intended audience
- Extend 4K video over existing Cat6 cabling to cut costs on infrastructure
- Create an easily updatable video board communicating dynamic information, such as a restaurant menu or a theater schedule
- Display arrivals, departures and up-to-the-minute information in an airport or train station
- Connect an interactive whiteboard to use for visual aids in your lecture or presentation
Package Includes
- Transmitter unit
- Receiver unit
- IR-Out cable
- IR-In cable
- USB 2.0 A/A cable (M/M), 4 ft.
- (2) International power supplies with 4 ft. cord (Input: 100-240V, 50/60 Hz, 0.3A; Output: 12V 1A)
- (8) International plug adapters (North America, Europe, U.K., Australia)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332241160 |
Product Type | Extender Kit |
Technology | HDBaseT; HDMI; IR; USB |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840x2160 (4K @ 30Hz) |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 131 |
Max 2560 x 1600 Range (ft) | 131 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 131 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 36-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
Maximum Signal Range Details | 230 ft via Cat6 @ 1080P 131 ft via Cat6 @4K 30Hz 197 ft via Cat5e @ 1080p 115 ft via Cat5e @4K 30Hz |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Uncompressed LPCM audio and compressed DTS-HD, dolby true HD |
POWER
Power Source | Transmitter and Receiver (Included) |
Power Source Type | AC Adapter |
AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.3A |
External Power Supply Output Specs (V / A) | 12V/1A |
External Power Supply Cord Length (ft.) | 3.9 |
External Power Supply Cord Length (m.) | 1.2 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | CE; UL; cUL |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power LED (Red), Connection, HDMI Output, Mouse, Keyboard LED (Green) |
PHYSICAL
Color | Black |
Material of Construction | Aluminium, Steel |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Receiver Unit Dimensions (hwd / in.) | 3.72 x 3.86 x 1.01 |
Receiver Unit Weight (lbs.) | 0.49 |
Transmitter Unit Dimensions (hwd / in.) | 3.72 x 3.86 x 1.01 |
Transmitter Unit Weight (lbs.) | 0.51 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 122°F (0 to 50°C) |
Storage Temperature Range | 14 to 158°F (-10 to 70°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 230 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | ~0 |
USB Extension Support | Yes |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE); USB A (FEMALE) |
Side B - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE); (2) USB A (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Recommended Category Cable | Cat5/6 cables |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N002-006-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 6 ft. (1.83 m) |
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 10 ft. |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.