Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
In-line HDMI signal extender boosts a high-quality 4K HDMI audio/video transmission up to 50 ft. from the source device.
  • Allows you to store expensive source device in a secure location for controlled access
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Supports DTS-HD, Dolby TrueHD and 7.1 surround sound for rich, clear audio
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

HDMI Booster Extends High-Definition 4K Video and Digital Audio Signals up to 50 ft.
Don't let HDMI's 16-foot distance limitation limit your audio/video application. This in-line HDMI signal extender boosts your 4K transmission up to 50 feet (15.2 meters) from the source device without a drop in signal quality. This gives you the flexibility to hide your Blu-ray player or media server away in a secure, remote location for controlled access, while delivering video to an HDMI display somewhere else. The B122-000-4K6 is recommended for digital signs or video presentations in schools, conference rooms, retail displays, trade show booths and anywhere else you need to display high-definition video.
Meets HDMI Industry Standards to Deliver High-Definition Results
This HDMI signal booster supports computer video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz, as specified in HDMI 2.0, as well as 36-bit Deep Color (12 bits per channel). It supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound to ensure your speakers deliver rich, clear audio to match the video quality. It supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Greater Distance Gives You More Freedom in Placing Your Source and Display Devices
This low-profile HDMI booster is designed for use with P568-Series HDMI cables (sold separately). Connect one cable (up to 25 feet) to your source device, such as a Blu-ray player or computer, to transmit a 4K (at 60 Hz) signal. The second cable connects the B122-000-4K6 and the HDMI display device and must be no longer than 25 feet. This unit can also extend a 3D signal up to 50 feet. For best results, 24 AWG HDMI cable, such as P568-100-HD (sold separately), is required.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play unit requires no software, drivers or (usually) external power. In the extreme case that external power is needed, connect a USB Micro-B cable (such as UR050-Series) between the unit's USB Micro-B port and a USB wall charger or USB port on your monitor or computer (cable and charger sold separately). With its low-profile design, the B122-000-4K6 is easy to stow in your laptop bag and carry to school, the office or the latest trade show.
TAA-Compliant for GSA Schedule Purchases
The B122-000-4K6 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI output
  • Display device with HDMI input
  • 24 AWG HDMI cable required for full 4K @ 60 Hz quality (P568-Series)

Package Includes

  • B122-000-4K6 HDMI Signal Booster
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332239464
Product TypeSignal Booster
TechnologyHDMI
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions Supported

4K @ 60 Hz, up to 50 ft.

Max Supported Video Resolution3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)50
Max 1920 x 1080 (1080p) Range (ft)50
Max 1920 x 1200 Range (ft)50
Max 2560 x 1600 Range (ft)50
Max 3840 x 2160 (4K@30Hz) Range (ft)50
Max 3840 x 2160 (4K@60Hz) Range (ft)50
Recommended Cabling24 AWG
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)50
AUDIO
Audio PortsHDMI (FEMALE)
Audio Ports Details

HDMI (Female) port allows for pass-through audio

Audio InputHDMI
Audio OutputHDMI
Audio SpecificationPass-through audio
INPUT
Product Length (in.)2.362
Product Length (cm.)6
Product Length (ft.)0.197
Product Length (m)0.06
POWER
Power Source TypeUSB
Power SourceUnit (Optional)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen = Signal Active
PHYSICAL
ColorGray
Material of ConstructionPlastic
Number of Displays1
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.11
Unit Dimensions (hwd / in.)0.590 x 1.023 x 2.362
Unit Packaging TypeBox
Unit Weight (lbs.)0.03
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification2.2
Driver RequiredNo
Recommended Category Cable24AWG
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 25 ft. P568-025-2A P568-025-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 25 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.