HDMI KVM Cable Kit - 4K HDMI, USB 2.0, 3.5 mm Audio (M/M), Black, 6 ft. (1.83 m)
- Includes 6-ft. (1.83 m) HDMI, USB 2.0 A/B and 3.5 mm stereo audio cables in one kit
- Integral strain relief helps cables move freely without stress or cracking
- Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
- This product is covered by a Lifetime Limited Warranty (coverage details)
P782-006-HA
Have a Question?
Features
Typical Applications
- Connect an HDMI monitor, keyboard/mouse and audio equipment, such as speakers or a microphone, to your Tripp Lite KVM switch
Package Includes
- P569-006 HDMI cable (M/M), 6 ft.
- U022-006 USB-A to USB-B cable (M/M), 6-ft. (1.83 m)
- P312-006 3.5 mm audio cable (M/M), 6-ft. (1.83 m)
Specifications
OVERVIEW
UPC Code | 037332252647 |
Technology | HDMI; Stereo Audio; USB |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 30 Hz |
AUDIO
Audio Specification | Stereo Audio |
INPUT
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
PHYSICAL
Color | Black |
ENVIRONMENTAL
Operating Temperature Range | 14 TO 122 F (-10 TO 50 C) |
Storage Temperature Range | 5 TO 140 F (-15 TO 60 C) |
Relative Humidity | 0 TO 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side A - Connector 3 | 3.5MM (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Side B - Connector 2 | USB B (MALE) |
Side B - Connector 3 | 3.5MM (MALE) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.