Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Convenient cable kit connects a computer or server with HDMI, USB and/or 3.5 mm ports to a compatible Tripp Lite KVM switch.
  • Includes 10 ft. (3.05 m) HDMI, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
  • Supports Ultra HD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Allows High Dynamic Range (HDR) signals for expanded color accuracy
  • High-grip HDMI plugs maintain constant A/V signal without accidental disconnections
  • For use with B005-HUA2-K and B005-HUA4 KVM switches

Features

10-ft. (3.05 m) Cables Connect Your Computer's HDMI, USB and Audio Ports to a KVM Switch
This HDMI cable kit includes four cables for connecting your computer to a KVM switch. Recommended for the B005-HUA2-K and B005-HUA4 KVM switches, the kit saves you money by combining necessary cables into one convenient bunch.
HDMI
The HDMI cable lets you view the video content of your computer via the console's connected monitor. It supports Ultra HD True 4K video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This cable supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Avoid Signal Disruptions with Extra-Secure Gripping HDMI Connectors
Having a cable come loose accidentally can cause A/V signal loss. The HDMI cable's specially designed connectors firmly grip the ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen cables over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations.
USB
The USB cable connects the KVM switch's USB-B port to your computer's USB-A port. It enables you to control all connected computers from one centralized keyboard/mouse, while also accessing external flash drives, printers, scanners or other devices connected to the switch's USB peripheral ports. The cable supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps.
3.5 mm Audio
Two 3.5 mm stereo cables connect external multimedia speakers, a microphone or headphones.
Quality Construction Provides Superior Signal Transfer
Integral strain relief gives the cables extra flexibility, reduces stress and helps the cables move freely without cracking or breaking loose from the connectors. Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data.

System Requirements

  • Computer with USB, HDMI and/or 3.5 mm ports
  • B005-HUA2-K or B005-HUA4 KVM switch

Package Includes

  • P568-010-2A HDMI cable (M/M), 10 ft.
  • U322-010 USB-A to USB-B cable (M/M), 10 ft.
  • (2) P312-010 3.5 mm audio cables (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257055
Accessory TypeCable Kit
TechnologyHDMI; Stereo Audio
Accessory ClassKVM Switch Accessories
VIDEO
Max Supported Video Resolution4096 x 2160 @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
Chroma Sub Sampling4:4:4
AUDIO
Audio SpecificationStereo Audio
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side A - Connector 2USB 3.0 A (MALE)
Side A - Connector 3(2) 3.5MM (MALE)
Side B - Connector 1HDMI (MALE)
Side B - Connector 2USB 3.0 B (MALE)
Side B - Connector 3(2) 3.5MM (MALE)
PHYSICAL
ColorBlack; Blue; Gray
Material of ConstructionPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)USB: 5.0MM; AUDIO: 3.0MM; HDMI: 7.3MM
Wire Gauge (AWG)USB: 30/24; AUDIO: 28; HDMI: 28
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0 TO 90% RH, Non-Condensing
Storage Humidity Range0 TO 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

KVM Switches

  Model Number Description
2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables B005-HUA2-K B005-HUA2-K 2-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing, USB 3.0 Cables
4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing B005-HUA4 B005-HUA4 4-Port HDMI/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, USB Sharing

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.