Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI Cable Lock - Clamp/Tie/Screw


HDMI lock safely secures your HDMI cable to its port to avoid accidental disconnections and expensive downtime.
  • HDMI port lock helps prevent an HDMI cable from coming loose from its connection
  • Universal design works with all HDMI cables
  • Locking capability avoids costly downtime due to fuzzy or lost audio/video signals
  • For use with HDTVs, Blu-ray players and other devices with fixing screw near HDMI port
  • Includes cable tie clamp, cable tie and screw for immediate installation in minutes

View Full Product Details

Tripp Lite Part Number

P568-000-LOCK

Have a Question?
Contact Us

Features

HDMI Port Lock Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of an audio/video signal and costly downtime. The P568-000-LOCK helps you avoid interruptions in your digital signage system by maintaining a secure link without failure. A locking HDMI connection is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cable always stays connected.
Easy to Install in Just a Few Minutes
This HDMI lock works with any HDMI cable and any device with a fixing or locking screw space above or below the HDMI port. If the device has no screw in the fixing space, one is included. Just secure the included nylon cable tie to the fixing space with the screw, and insert your HDMI cable into the cable tie clamp, pushing the clamp as close to the connector as possible. Then, plug the cable into the device’s HDMI port, and insert the cable tie into the clamp, removing all slack, so the HDMI plug cannot come loose. Removing the cable tie from the clamp allows you to unplug the cable.
Lifetime Warranty
The P568-000-LOCK is backed by a lifetime warranty, ensuring reliability and performance.

Typical Applications

  • Secure the HDMI cables in a digital signage system to prevent a disconnection that could lead to costly downtime
  • Lock connections in a home theater system pushed close to a wall to avoid having to access a loose cable in a hard-to-reach space

Package Includes

  • Nylon cable clamp
  • Nylon cable tie
  • M3 screw
  • Owner’s manual

System Requirements

  • Device must have a fixing or locking screw space above or below the HDMI port
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218018
Product TypeCable Ties
Accessories TypeCable Ties
TechnologyHDMI
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 4.00 x 6.25
Shipping Weight (lbs.)0.02
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P568000LOCK model support page.

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) P569-003 P569-003 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m)
High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) P569-006 P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 6 ft. P571-006-MINI P571-006-MINI High-Speed HDMI to Mini HDMI Cable with Ethernet (M/M), 6 ft.

Audio Video Adapter Cables

  Model Number Description
HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) P566-006 P566-006 HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m)

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.