HDMI Swivel Adapter (Up / Down) (M/F)
- Male to Female Up / Down Swivel Adapter
- Use for confined spaces on the back of HDMI equipment
- HDMI Cable exits Up, Down, Angled
- Relieves stress on your equipments HDMI port
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Male to Female Swivel Adapter
- 180 degree range of motion
- Ideal for confined spaces with limited access to the HDMI port
- Saves wear-n-tear on equipment HDMI port
- Supports 3D and HDMI w/Ethernet
Specifications
OVERVIEW
UPC Code | 037332165374 |
Technology | HDMI |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (MALE) - SWIVEL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-006-FL | High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-006-RA | High-Speed HDMI Cable with 1 Right-Angle Connector, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
P166-001-A | HDMI Display-Side Wallplate with Active Signal Booster, White (F/F) |
![]() |
P166-001-P | HDMI Send/Receive Pass-Through Wallplate, White (F/F) |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.