HDMI to DVI Adapter Video Converter (HDMI-M to DVI-D F), 8-in. (20.32 cm)
Part Number: P132-08N
Connect a DVI computer to a HDTV
- Converts a DVI Male connector into HDMI Male connector or a HDMI male connector into a DVI-D female connector
- Compact size for installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Converts HDMI equipment to DVI cabling
- 24K Gold Contacts
- Impact resistant molded rubber shell
- Slim design for tight spaces...8 inch cable allows routing in any direction
- Fixed screws
System Requirements
- Digital video equipment with HDMI Female connections
Package Includes
- HDMI Male to DVI Female Adapter Cable - 8-in.
Specifications
OVERVIEW
UPC Code | 037332181046 |
Technology | DVI; HDMI |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
CONNECTIONS
Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Side B - Connector 1 | HDMI (MALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images