Part Number: P131-000
- Molded 1-piece HDMI to VGA adapter ideal for digital signage and video presentations
- Supports hi-def resolutions up to 1920 x 1200 (1080p) for crystal-clear video
- Plug-and-play operation allows you to set it up and begin using it immediately
- Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
- 3-year limited warranty
Features
System Requirements
- Source device with HDMI connector
- Display device with VGA HD15 connector
Package Includes
- P131-000 HDMI Male to VGA Female Adapter
Specifications
OVERVIEW
UPC Code | 037332184818 |
Product Type | Video Adapter |
Technology | HDMI; VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
PHYSICAL
Color | Black; Blue |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.75 |
Shipping Weight (lbs.) | 0.05 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P500-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 3 ft. (0.91 m) | |
P500-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 6 ft. (1.83 m) | |
P500-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/F)), 10 ft. (3.05 m) | |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images