Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to Micro HDMI Adapter Converter, 1080p (F/M)

Model Number: P142-000-MICRO


Connect your Micro HDMI Digital SmartPhone to a TV HDMI port
  • Micro HDMI Male to standard HDMI Female
  • Full 1080p Support

Overview

Tripp Lites Micro HDMI Male to HDMI Female adapter allows connection from your SmartPhone or other device with micro-HDMI output port, to your HDTV's HDMI input port using a standard HDMI cable. 1080p compatible. Gold plated connectors, compact design.

Features

  • Converts micro HDMI SmartPhone port to standard HDMI female port
  • Supports 1080p signal pass-through, 120Hz refresh rate
  • Molded design for Lifetime of use

Package Includes

  • Micro HDMI Male to standard HDMI Female Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181053
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.