Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to Micro HDMI Cable with Ethernet, Digital Video with Audio Adapter (M/M), 6 ft.

Model Number: P570-006-MICRO


  • 6ft HDMI to Micro HDMI High Speed w/Ethernet Cable
  • Micro HDMI connector is 50% smaller than standard HDMI
  • Complies with HDMI v1.4 Type D connections
  • Full 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's 6ft, HDMI to Micro HDMI High Speed w/Ethernet Audio/Video cable allow devices with Micro-HDMI output ports, such as Smart Phones, Cameras, Notebooks, and other portable devices, to attach to standard HDMI displays such as TV's, monitors, Projectors, etc. Cable complies with HDMI v1.4 specifications, and is capable of transferring 1080p, Ethernet, 3D video, as well as digital audio.
Featuring a full 19-pin array like larger HDMI connectors, only in a miniaturized version, the HDMI Micro Connector saves space on portable devices, while allowing the full capabilities of current HDMI v1.4 digital signaling.

Features

  • 6ft HDMI to Micro HDMI High Speed w/Ethernet Cable
  • Compliant with HDMI v1.4 specifications, Type D Connector
  • 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
  • Mylar Foil and Braid Shielding for maximum noise suppression
  • Rugged, molded connectors for a lifetime of use
  • Gold plated contacts and connector shell assures highest signal quality

System Requirements

  • Device with Micro-HDMI output, to Display with standard HDMI Input

Package Includes

  • 6-ft. HDMI to Micro HDMI High Speed w/Ethernet Audio/Video Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165503
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
Wire Gauge (AWG)34
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HDMI (MALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P570-006-MICRO

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.