Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1 x 2 HDMI over Cat5/Cat6 Extender Kit, Box-Style Transmitter and Receiver, for Video and Audio, up to 150 ft., TAA

Model Number: B126-2A1


Transmitter and receiver work in tandem to extend an HDMI signal via a single Cat5e/6 cable to 2 projectors, monitors or televisions. Ideal for digital signs, schools and trade show presentations.
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Built-in equalization control lets you adjust monitor image
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The B126-2A1 HDMI over Cat5/Cat6 Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend an HDMI signal to two projectors, monitors or televisions. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source.

HDMI cable (see Tripp Lite’s P568-Series) connects the local monitor and the audio/video source to the transmitter’s HDMI ports and two monitors to the receiver. Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series) connects the two units.

The B126-2A1 can extend a 1080i (60 Hz) signal up to 200 feet, a 1080p (60 Hz) signal up to 150 feet and a 3D signal up to 125 feet. You can connect up to three B126-110 remote repeaters in the chain for a maximum of six HDMI displays and full signal extension of 700 feet (1080i), 500 feet (1080p) or 400 feet (3D).

In addition to crystal-clear video, the B126-2A1 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals
  • Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft.
  • Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700 feet (1080i), 500 feet (1080p) and 400 feet (3D)
  • Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
  • Supports 24-bit True Color (8 bits per channel) and HDCP
  • Built-in equalization control lets you adjust the image on the local monitor

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Units connect quickly to monitors with HDMI cable, such as Tripp Lite’s P568-Series
  • LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
  • Included mounting hardware lets you install the units on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • Transmitter unit
  • Receiver unit
  • Screwdriver for adjusting equalization
  • (2) External Power Supplies with NEMA 1-15P Plug(Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332180735
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Shipping Dimensions (hwd / in.)8.40 x 6.50 x 2.20
Shipping Weight (lbs.)1.80
ENVIRONMENTAL
Operating Temperature Range0 to 40 C (32 to 104 F)
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity20% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)200
Max 480P Range (ft)200
Max 1440 x 900 Range (ft)200
Max 1080i Range (ft)200
Max 1080P Range (ft)150
Max 480i Range (ft)200
Max 640 x 480 Range (ft)200
Max 800 x 600 Range (ft)200
Max 1600 x 1200 Range (ft)200
Max 720P Range (ft)200
CONNECTIONS
Ports2
Side A - Connector 1(2) HDMI (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/Cat6 Extender, Box-Style Remote Repeater for Video and Audio, up to 125 ft., TAA

Resources & Downloads

support icon

Do you own a
B126-2A1

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.