HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, PoC, Up to 125 ft. (38 m)
Part Number: B126-1A1-POC
Transmitter and receiver work in tandem to extend an HDMI signal via Cat5e/6/6a cable to a projector, monitor or television up to 125 ft. away. Ideal for digital signs, classrooms, churches, offices and retail settings.
- Built-in Power over Cable (PoC) technology powers the receiver
- Supports high-definition video resolutions up to 1080p (@ 60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Built-in equalization control lets you adjust monitor image
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
Features
- Extends a 1080p (@ 60 Hz) signal up to 125-ft. (38.1 m)
- Transmitter and receiver connect with one Cat5e/6/6a cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Works with all operating systems and HDMI video sources
- Units connect quickly to monitors with HDMI cable, such as Tripp Lite's P569-Series
- LEDs indicate at a glance when the units are receiving power and an HDMI signal
- Included mounting hardware lets you install the units on a wall, rack or pole
TAA Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- Transmitter unit
- Receiver unit
- Screwdriver for adjusting equalization
- External power supply with NEMA 1-15P plug and 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332193117 |
Product Type | Extender Kit |
Technology | HDMI; Cat5/5e; Cat6; POC |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Input | HDMI; 3.5mm |
Audio Output | HDMI |
Audio Specification | Stereo Audio |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | Yes |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / cm.) | 2.6 x 9.2 x 6.4 |
Receiver Unit Dimensions (hwd / in.) | 1 x 3.6 x 2.5 |
Receiver Unit Weight (kg) | 0.09 |
Receiver Unit Weight (lbs.) | 0.2 |
Shipping Dimensions (hwd / in.) | 2.17 x 8.43 x 6.46 |
Shipping Weight (lbs.) | 1.43 |
Transmitter Unit Dimensions (hwd / cm.) | 2.6 x 9.2 x 6.4 |
Transmitter Unit Dimensions (hwd / in.) | 1 x 3.6 x 2.5 |
Transmitter Unit Weight (kg) | 0.09 |
Transmitter Unit Weight (lbs.) | 0.2 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV;RoHS; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-006-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 6 ft. (1.83 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images