Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
Model Number: B1261A1INT
This Model has been retired and replaced by B126-1A1. An Owner's Manual and other information for the B126-1A1-INT is available on the model support page
HDMI over Cat5/6 Active Extender Kit, Box-Style Transmitter/Receiver, Video/Audio, 1080/60p up to 150 ft. (45.72 m), Intl Power Supply
Features
- Extends a 1080i (60 Hz) signal up to 200 ft. (61 m), a 1080p (60 Hz) signal up to 150 ft. (45.7 m) and a 3D signal up to 125 ft. (38.1 m)
- Connect up to 3 B126-110 remote repeaters between the transmitter and receiver for maximum signal range of 700 ft./213 m (1080i), 500 ft./152.4 m (1080p) and 400 ft./121.9 m (3D)
- Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Works with all operating systems and HDMI video sources
- Units connect quickly to monitors with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
- Included mounting hardware lets you install the units on a wall, rack or pole
- International power supplies with CEE 7/16 Schuko, BS1363 UK and AS2112 Australia plugs
Specifications
OVERVIEW
UPC Code | 037332192707 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | HDMI; Cat5/5e; Cat6 |
Form Factor and Mounting Options | Box; Wall-mount |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 200 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft.) | 200ft @ 1080i 150ft @ 1080p |
Signal Range (m) | 61 45.7 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Input | HDMI; 3.5mm |
Audio Output | HDMI |
Audio Specification | Stereo Audio |
POWER
Power Source | Transmitter and Receiver (Included) |
Power Source Type | AC Adapter |
AC Plug Type | AS/NZS 3112; BS1363; CEE 7/16 Schuko |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Certifications | FCC; PSE; TUV;RoHS; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Receiver Unit Dimensions (hwd / in.) | 1 x 3.6 x 2.5 |
Receiver Unit Weight (lbs.) | 0.2 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 5.00 |
Shipping Weight (lbs.) | 2.56 |
Transmitter Unit Dimensions (hwd / in.) | 1 x 3.6 x 2.5 |
Transmitter Unit Weight (lbs.) | 0.2 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 200 |
Max 480P Range (ft) | 200 |
Max 1440 x 900 Range (ft) | 200 |
Max 1080i Range (ft) | 200 |
Max 480i Range (ft) | 200 |
Max 640 x 480 Range (ft) | 200 |
Max 800 x 600 Range (ft) | 200 |
Max 1600 x 1200 Range (ft) | 200 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.3 |
HDCP Specification | 1.4 |
Driver Required | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Declarations of Conformity
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images