Part Number: B126-1A1-SC4K TAA
This Model has been retired and replaced by B126-1A1. An Owner's Manual and other information for the B126-1A1-SC4K is available on the model support page
Overview
Cat5e/6 cable connects the transmitter and receiver units (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series). Each unit is powered by included external power supplies that connect to a secure AC outlet. Use HDMI cables (such as Tripp Lite’s P569-Series locking cables) to connect the units to the audio/video source and the display. You can also connect an optional second HDMI display (maximum 1080p video resolution) to the transmitter’s local port.
The plug-and-play B126-1A1-SC4K can extend a converted 4K x 2K (@ 24 Hz) signal up to 125 feet with full, rich stereo or 7.1-channel surround sound (multi-channel or PCM). It’s HDCP-compliant, works with 3D video signals and supports 24-bit True Color (8 bits per channel). Built-in equalization control lets you fine-tune the image quality at the display. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
- Extends a converted 4K x 2K (@ 24 Hz) signal or a 3D signal up to 125 ft.
- Recommended for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Supports stereo, 7.1-channel surround sound and 24-bit True Color
- 3D and HDCP compliant
Upscales a 1080p HDMI Signal (@ 24 Hz) to 4K x 2K (@ 24 Hz)
- Also upscales 480p and 720p signals to 1080p
Easy to Set Up and Use
- Plug and play—no software or drivers required
- Mounts to wall, rack or pole using the included hardware
- Optional HDMI port on transmitter allows connection of local monitor (max 1080p)
- Built-in equalization control lets you adjust the image
- Works with all operating systems
System Requirements
- Computer, Blu-ray™ player or other source with HDMI output
- 4K-capable display(s) with HDMI input
Package Includes
- Receiver unit
- Transmitter unit
- (2) External power supplies w/NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
- Screwdriver for adjusting equalization
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332196323 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | HDMI |
VIDEO
Max 720P Range (ft) | 125 |
Max 1080P Range (ft) | 125 |
Max 1920 x 1200 Range (ft) | 125 |
Max 2560 x 1600 Range (ft) | 125 |
Maximum Signal Range (ft) | 125 |
CONNECTIONS
Number of Ports | 5 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.10 x 6.30 x 8.40 |
Shipping Weight (lbs.) | 1.70 |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 125 |
Max 480P Range (ft) | 125 |
Max 1440 x 900 Range (ft) | 125 |
Max 1080i Range (ft) | 125 |
Max 1920 x 1440 Range (ft) | 125 |
Max 480i Range (ft) | 125 |
Max 640 x 480 Range (ft) | 125 |
Max 800 x 600 Range (ft) | 125 |
Max 1600 x 1200 Range (ft) | 125 |
Max 2048 x 1536 Range (ft) | 125 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images