HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA
- Supports high-definition video resolutions up to 1080p (@ 60 Hz)
- Supports stereo audio and HDCP
- Works with all operating systems and HDMI sources
- Built-in cable includes latching HDMI connector
for a more secure connection
- Plug and play—no software, drivers or external power supply
- Built-in equalization control lets you adjust monitor image
- 1-year limited warranty
B126-1A0-U
Have a Question?
Overview
The receiver's built-in HDMI cable connects to the display. Cat5e/6 cable connects the receiver to the B126-Series transmitter (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series). Power is supplied by the included USB Micro-B to USB-A cable, which connects between the receiver and a USB port on the display or a USB wall charger.
The B126-1A0-U can extend a 1080p (@ 60 Hz) signal up to 125-ft. (38.1 m) with full, rich stereo. Built-in RJ45 LEDs indicate the units are receiving power and a signal from the source. Built-in equalization control lets you fine-tune the image quality at the display. Easy to set up with no software or drivers to install. Works with all operating systems and HDMI sources.
Features
- Extends a 1080p (@ 60 Hz) signal up to 125-ft. (38.1 m)
- Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
- Built-in cable includes latching HDMI connector for a more secure connection
- Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- Supports stereo audio and HDCP
- Built-in equalization control lets you adjust the image
Easy to Set Up and Use
- Plug-and-play engineering—no software, drivers or external power supply
- Powered via included USB cable
- Connects quickly to display with built-in HDMI cable
- LEDs indicate when units are receiving power and a signal from the source
- Works with all operating systems and HDMI sources
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332190253 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Output | HDMI |
Audio Specification | Stereo Audio |
INPUT
Product Length (in.) | 8.4 |
POWER
Power Source | Receiver end only (Included) |
Power Source Type | USB |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Polycarbonate |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 1.30 x 6.14 x 4.80 |
Shipping Weight (lbs.) | 0.25 |
Unit Dimensions (hwd / in.) | 0.9 x 2.4 x 2 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.09 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 1 |
Side A - Connector 1 | MICRO-USB B (FEMALE); RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
Video Switches
Model Number | Description | |
---|---|---|
![]() |
B126-2X2 | 2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38 m), TAA |
![]() |
B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA |
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR05C-003-RARB | Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
![]() |
UR05C-003-UARB | Micro USB Cable for Charging (M/M) - Reversible Up/Down USB-A to Right-Angle USB Micro-B, 20 AWG, Black, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.