HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA
Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via Cat5e/6 cable to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- Built-in equalization control lets you adjust monitor image
- 1-year limited warranty
Overview
The B126-1A0-WP-1 HDMI over Cat5/Cat6 Active Remote Receiver works with Tripp Lite's B126-002 or B126-004 transmitter to extend an HDMI signal to a projector, monitor or television. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source.
The receiver uses HDMI cable (see Tripp Lite's P568-Series) to connect to the monitor and Cat5e/6 cable to receive the signal from the transmitter or a remote repeater in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series). No 110 punchdown connection is required.
The B126-1A0-WP-1 can extend a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m). You can connect up to three B126-110 remote repeaters in the chain for a total of four HDMI displays and full signal extension of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) or 400-ft. (121.92 m) (3D).
In addition to crystal-clear video, the B126-1A0-WP-1 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall using the included hardware.
Features
- Works in tandem with Tripp Lite's B126-002 or B126-004 transmitter unit
- Extends a 1080i (60 Hz) signal up to 200-ft. (60.96 m), a 1080p (60 Hz) signal up to 150-ft. (45.72 m) and a 3D signal up to 125-ft. (38.1 m)
- Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) and 400-ft. (121.92 m) (3D)
- Connects to previous link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- No 110 punchdown connection required
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter
- Supports 24-bit True Color (8 bits per channel) and HDCP
- Built-in equalization control lets you adjust the image on the local monitor
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to local monitor with HDMI cable, such as Tripp Lite's P568-Series
- LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
- Included mounting hardware lets you install the unit on a wall
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
Package Includes
- B126-1A0-WP-1 HDMI over Cat5/Cat6 Active Remote Receiver
- Screwdriver for adjusting equalization
- External Power Supply with NEMA 1-15P Plug(Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
- Mounting hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332162830 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 150 |
Max 1920 x 1080 (1080p) Range (ft) | 150 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 150 |
Maximum Signal Range Details | 200 ft @ 1080i 150 ft @ 1080p |
AUDIO
Audio Output | HDMI |
Audio Specification | Stereo Audio |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Receiver end only (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 2.20 x 6.30 x 7.20 |
Shipping Weight (lbs.) | 0.70 |
Unit Dimensions (hwd / in.) | 1.5 x 4.5 x 2.8 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.26 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 200 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5/Cat5e/Cat6 Cables |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV;RoHS; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the B1261A0WP1 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - B126-Series HDMI over Cat5 Extender/Splitter
https://www.tripplite.com/video/b126-series-hdmi-over-cat5-extender-splitter/51948
Product Images