HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft. (30 m), TAA
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- Built-in HDMI cable latches tightly for more secure connection
- 1-year limited warranty
Overview
The B126-1P0 HDMI over Cat5/Cat6 Passive Remote Receiver works with Tripp Lite's B126-002 and B126-004 transmitters to extend an HDMI signal to multiple projectors, monitors or televisions in a chain. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.
The B126-1P0 can extend a 1080i (60 Hz) signal up to 100-ft. (30.5 m) or a 1080p (60 Hz) signal up to 50-ft. (15.24 m) with a single Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series) between it and the transmitter. The built-in HDMI cable features a latching connector that helps prevent accidental disconnection. No external power is required.
In addition to crystal-clear video, the B126-1P0 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install.
Features
- Works in tandem with Tripp Lite's B126-002 and B126-004 transmitter units
- Extends a 1080i (60 Hz) signal up to 100-ft. (30.5 m)
- Extends a 1080p (60 Hz) signal up to 50-ft. (15.24 m)
- Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite's N202-Series)
- Built-in HDMI cable with latching connector to help prevent accidental disconnection
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- No external power required
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332157461 |
Product Type | Receiver |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Video Input | HDMI (MALE) |
Video Output | RJ45 (FEMALE) |
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 100 |
Max 1080P Range (ft) | 50 |
Max 1280 x 720 (720p) Range (ft) | 50 |
Max 1920 x 1080 (1080p) Range (ft) | 50 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 175ft @ 1080i 125ft @ 1080p |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | B126-110 |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 100 |
Maximum Signal Range Details | 175ft @ 1080i 25ft @ 1080p |
AUDIO
Audio Output | HDMI |
Audio Specification | Pass-through audio |
POWER
Power Source Type | USB |
Power Source | Receiver end only (Optional) |
Power Over Cable (PoC) Support | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green = Connection |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Shipping Dimensions (hwd / in.) | 1.30 x 6.14 x 4.80 |
Shipping Weight (lbs.) | 0.17 |
Unit Dimensions (hwd / in.) | 0.59 x 1.02 x 8.36 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.03 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-15 to 50 °C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 100 |
Max 480P Range (ft) | 100 |
Max 1440 x 900 Range (ft) | 100 |
Max 1080i Range (ft) | 100 |
Max 480i Range (ft) | 100 |
Max 640 x 480 Range (ft) | 100 |
Max 800 x 600 Range (ft) | 100 |
Max 1600 x 1200 Range (ft) | 100 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
More Q&As may be available on the B1261P0 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- B126-1P0 HDMI Passive Extender Remote Unit
https://www.tripplite.com/video/b126-1p0-hdmi-passive-extender-remote-unit/55897 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - B126-Series HDMI over Cat5 Extender/Splitter
https://www.tripplite.com/video/b126-series-hdmi-over-cat5-extender-splitter/51948
Product Images