2-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, Up to 150 ft., TAA
Model Number: B126-002
- Perfect for digital signs, trade shows and retail settings
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- 1-year limited warranty
- Extend a 1080p (60Hz) signal up to 150 ft.
- Extend a 1080i (60Hz) signal up to 200 ft.
- Extend a 3D signal up to 125 ft.
For shorter distances, use a B126-1P0 passive receiver to:
- Extend a 1080p (60Hz) signal up to 50 ft.
- Extend a 1080i (60Hz) signal up to 100 ft.
Further extend the signal range or add more displays by using a Tripp Lite B126-110 Remote Repeater unit to:
- Add up to three repeaters on each channel of the B126-002 for a total of 4 displays per channel (a receiver should be the last unit in a channel)
- Extend a 1080p (60Hz) signal up to 125 ft. for each repeater added into a channel
- Extend a 1080i (60Hz) signal up to 175 ft. for each repeater added into a channel
- Extend a 3D signal up to 100 ft. for each repeater added into a channel
Overview
When used with Tripp Lite’s B126-1A0 or B126-1A0-WP-1 active remote receivers, the Extender/Splitter can extend a 1080i (60 Hz) signal up to 200 ft., a 1080p signal (60 Hz) up to 150 ft. and a 3D signal up to 125 ft. With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 100 ft. and a 1080p (60 Hz) signal up to 50 ft. Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.
In addition to crystal-clear video, the B126-002 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.
Features
- Extends a 1080i (60 Hz) signal up to 175 ft., a 1080p (60 Hz) signal up to 125 ft. and a 3D signal up to 100 ft. with each optional Tripp Lite B126-110 remote repeater
- Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft. with Tripp Lite B126-1A0 or B126-1A0-WP-1 active remote receiver
- Extends a 1080i (60 Hz) signal up to 100 ft. and a 1080p (60 Hz) signal up to 50 ft. with Tripp Lite B126-1P0 or B126-1P0-WP-1 passive remote receiver
- Add up to 3 remote repeaters on each channel for maximum signal range
- Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to source with HDMI cable, such as Tripp Lite’s P568-Series
- LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
- Included mounting hardware lets you install the unit on a wall, rack or pole
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- For international use, a power supply with the appropriate plug type must be purchased separately.
Package Includes
- B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter
- External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5 ft.)
- Mounting hardware
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332157508 |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V / 2A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
External Power Supply DC Barrel Connector Specs | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
External Power Supply Plug(s) | NEMA 1-15P North America |
External Power Supply Certifications | FCC; RoHS; UL; cUL |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Yes |
Material of Construction | Secc |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.00 x 7.00 x 6.40 |
Shipping Weight (lbs.) | 0.90 |
Unit Dimensions (hwd / in.) | 1 x 2.5 x 3.6 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.19 |
ENVIRONMENTAL
Operating Temperature Range | -10 to 75 C (14 to 167 F) |
Storage Temperature Range | -20 to 80 C (-4 to 176 F) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 200 |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
Connector Plating | Nickel |
FEATURES & SPECIFICATIONS
Max Supported Video Resolution | 1080p @60Hz |
HDMI Specification | 1.4 |
HDCP Specification | 1.4 |
Audio Specification | 7.1 Channel Surround Sound (Multi-Channel or PCM) |
Recommended Category Cable | Cat5e/Cat6 Cables |
Max Supported Color Depth | 24-bit True Color |
3D Video Supported | Yes |
Technology | HDMI |
CERTIFICATIONS
Certifications | Tested to FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B126002 model support page.
Accessories
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft. |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 50 ft. |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 75 ft. |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 100 ft. |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 125 ft. |
Model Number | Description | |
---|---|---|
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 125 ft. |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 100 ft. |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 75 ft. |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 50 ft. |
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless (UTP) Patch Cable (RJ45 M/M), Blue, 25 ft. |
Model Number | Description | |
---|---|---|
![]() |
B126-110 | HDMI over Cat5/Cat6 Extender, Box-Style Remote Repeater for Video and Audio, up to 125 ft., TAA |
![]() |
B126-1A0 | HDMI over Cat5/Cat6 Extender, Box-Style Remote Receiver for Video and Audio, up to 150 ft., TAA |
![]() |
B126-1A0-U | HDMI over Cat5/Cat6 Extender, Pigtail-Style Receiver for Video and Audio, USB Powered, TAA |
![]() |
B126-1A0-WP-1 | HDMI over Cat5/Cat6 Extender, Wallplate Remote Receiver for Video and Audio, up to 150 ft., TAA |
![]() |
B126-1P0 | HDMI over Cat5/Cat6 Passive Extender, Box-Style Remote Receiver for Video and Audio, up to 50 ft., TAA |
![]() |
B126-1P0-MINI | HDMI over Cat5/Cat6 Passive Extender, Low-Profile Remote Receiver for Video and Audio, up to 50 ft. |
![]() |
B126-1P0-WP-1 | HDMI over Cat5/Cat6 Passive Extender, Wallplate Remote Receiver for Video and Audio, up to 50 ft., TAA |
![]() |
B126-2A0 | 2-Port HDMI over Cat5/Cat6 Active Extender/Splitter, Remote Receiver for Video and Audio, up to 150 ft., TAA |
![]() |
P568-010 | High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. |
![]() |
P569-010-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Literature
Declarations of Conformity
Product Videos
- B126-Series HDMI over Cat5 Extender/Splitter
https://www.tripplite.com/video/b126-series-hdmi-over-cat5-extender-splitter/51948 - Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.